Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRO RM 20
         

Icon
Icon
 

General ordering data

Version Redundancy module, 24 V DC
Order No. 2486100000
Type PRO RM 20
GTIN (EAN) 4050118496833
Qty. 1 pc(s).

Dimensions and weights

Depth 125 mm
Depth (inches) 4.921 inch
Height 130 mm
Height (inches) 5.118 inch
Width 38 mm
Width (inches) 1.496 inch
Net weight 47 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 5-95% relative humidity, Tu = 40°C, without condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP cc374e6c-371c-484b-a36d-6c65c5030ae7
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI

Input

Connection system PUSH IN
DC input voltage range 10 … 32 V DC
Input current 2 × 24 A (-40 °C ~ +45 °C), 2 × 20 A (+45 °C ~ +60 °C), 2 × 15 A (+70 °C)
Nominal power consumption 480 VA
Rated input voltage 24 V DC

Output

Connection system PUSH IN
Continous output current @ UNominal 1 × 48 A (-40 °C ~ +45 °C), 1 × 40 A (+45 °C ~ +60 °C), 1 × 30 A (+70 °C)
Output current, max. 48 A
Output power 952 W
Output voltage, max. 32 V
Output voltage, min. 9.8 V
Rated output voltage VINPUT-typ. 0.2 V

General data

Degree of efficiency > 98%
Derating > 60°C / 75% @ 70°C
Humidity 5-95% relative humidity, Tu = 40°C, without condensation
MTBF
According to Standard SN 29500
Operating time (hours), min. 4,779,000 h
Ambient temperature 25 °C
Input voltage 24 V
Output power 480 W
Duty cycle 100 %
According to Standard SN 29500
Operating time (hours), min. 2,474,000 h
Ambient temperature 40 °C
Input voltage 24 V
Output power 480 W
Duty cycle 100 %
Mounting position, installation notice Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between.
Protection degree IP20
Short-circuit protection No
Weight 558 g

EMC / shock / vibration

Shock resistance IEC 60068-2-27 30 g in all directions
Vibration resistance IEC 60068-2-6 2.3 g (on DIN rail)

Insulation coordination

Insulation voltage input / earth 0.5 kV
Insulation voltage output / earth 0.5 kV
Protection class III, with no ground connection, for SELV

Connection data (input)

Conductor cross-section, AWG/kcmil , max.
Conductor cross-section, AWG/kcmil , min. 24 
Conductor cross-section, flexible , min. 0.2 mm²
Conductor cross-section, rigid , max. 10 mm²
Conductor cross-section, rigid , min. 0.2 mm²
Connection system PUSH IN
Number of terminals 4 (+,+,−,−)
Wire connection cross section, flexible (input), max. 6 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max.
Conductor cross-section, AWG/kcmil , min. 20 
Conductor cross-section, flexible , max. 16 mm²
Conductor cross-section, flexible , min. 0.75 mm²
Conductor cross-section, rigid , max. 16 mm²
Conductor cross-section, rigid , min. 0.75 mm²
Connection system PUSH IN
Number of terminals 2 (+ / -)

Connection data (signal)

Wire connection cross-section, flexible (signal), max. 1.5 mm²
Wire connection cross-section, flexible (signal), min. 0.2 mm²
Wire connection method PUSH IN
Wire cross-section, AWG/kcmil , max. 16 
Wire cross-section, AWG/kcmil , min. 24 
Wire cross-section, solid , max. 1.5 mm²
Wire cross-section, solid , min. 0.2 mm²

Approbations

Certificate no. (cULus) E258476
Institute (cULus) CULUS

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002850
ETIM 7.0 EC002850
ETIM 8.0 EC002850
ETIM 9.0 EC002850
ECLASS 9.0 27-04-06-92
ECLASS 9.1 27-04-92-90
ECLASS 10.0 27-04-06-92
ECLASS 11.0 27-04-06-92
ECLASS 12.0 27-04-06-92
ECLASS 13.0 27-04-06-92

Approvals

Approvals CULUS DETNORVER TUEV
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E258476

Related products

Order No.: 2486090000
Type: PRO RM 10
Version:
Redundancy module, 24 V DC
 
Order No.: 2486110000
Type: PRO RM 40
Version:
Redundancy module, 24 V DC