5-95% relative humidity, Tu = 40°C, without condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
cc374e6c-371c-484b-a36d-6c65c5030ae7
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
Input
Connection system
Screw connection
DC input voltage range
0...60 V DC
Input current
2 × 12 A (-40 °C ~ +45 °C), 2 × 10 A (+45 °C ~ +60 °C), 2 × 7.5 A (+70 °C)
Input fuse (internal)
No
Nominal power consumption
240 VA
Rated input voltage
24 V DC
Output
Connection system
Screw connection
Continous output current @ UNominal
1 × 24 A (-40 °C ~ +45 °C), 1 × 20 A (+45 °C ~ +60 °C), 1 × 15 A (+70 °C)
Output current, max.
20 A
Output power
466 W
Protection against inverse voltage
Yes
Rated output voltage
VINPUT-typ. 0.7 V
Residual ripple, breaking spikes
Dependent on the power supplies used
General data
Degree of efficiency
> 97% @ 24 V Input voltage
Derating
> 60°C / 75% load @ 70°C
Housing version
Metal, corrosion resistant
Humidity
5-95% relative humidity, Tu = 40°C, without condensation
MTBF
According to Standard
SN 29500
Operating time (hours), min.
44,022,000 h
Ambient temperature
25 °C
Input voltage
24 V
Output power
240 W
Duty cycle
100 %
According to Standard
SN 29500
Operating time (hours), min.
3,854,000 h
Ambient temperature
40 °C
Input voltage
24 V
Output power
240 W
Duty cycle
100 %
Mounting position, installation notice
Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between.
Protection degree
IP20
Short-circuit protection
No
Surge voltage category
III
EMC / shock / vibration
Interference immunity test acc. to
EN 55022, EN 55024, EN 61000-3-2,-3, EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)
Shock resistance IEC 60068-2-27
30 g in all directions
Vibration resistance IEC 60068-2-6
2.3 g (on DIN rail)
Insulation coordination
Insulation voltage input / earth
0.5 kV
Insulation voltage output / earth
0.5 kV
Pollution severity
2
Protection class
III, with no ground connection, for SELV
Surge voltage category
III
Electrical safety (applied standards)
Electrical machine equipment
Acc. to EN60204
For use with electronic equipment
Acc. to EN50178 / VDE0160
Protective separation / protection against electrical shock
EN 55022, EN 55024, EN 61000-3-2,-3, EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.