Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBI QL 806022 S2B1
         

Icon
Icon
Icon
 

General ordering data

Version Klippon EBi QL (Essential Box industrial - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 800 mm, Width: 600 mm, Depth: 220 mm, Gland plates: Bottom, Material: Stainless steel 1.4301 (304), Brushed, silver
Order No. 2470900000
Type KEBI QL 806022 S2B1
GTIN (EAN) 4032248336104
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-12-12

Dimensions and weights

Depth 220 mm
Depth (inches) 8.661 inch
Height 800 mm
Height (inches) 31.496 inch
Width 600 mm
Width (inches) 23.622 inch
Diameter 9 mm
Mounting dimension - height 750 mm
Mounting dimension - width 550 mm
Wall thickness, min. 2 mm
Wall thickness, max. 2 mm
Net weight 19,400 g

Temperatures

Operating temperature -40 °C...85 °C
Operating temperature range -40 °C to 85 °C

Environmental Product Compliance

REACH SVHC /

Cable glands, left

M12 222 
M16 140 
M20 88 
M25 54 
M32 45 
M40 22 
M50 18 
M63
M75

Cable glands, right

M12 222 
M16 140 
M20 88 
M25 54 
M32 45 
M40 22 
M50 18 
M63
M75

Cable glands, top/bottom

M12 165 
M16 96 
M20 64 
M25 39 
M32 33 
M40 16 
M50 14 
M63
M75

Certificate numbers enclosure

Approval conditions cULus
Certificate no. (cULus) E243298
Declaration of Conformatiy No. (DoC LVD) DE PS2650 180129 001ISS00

General information

Access opening: height 743 mm
Access opening: width 543 mm
Areas of use Harbour facilities, Machine construction, Transportation, Marine engineering, Packaging industry, Process industry
Enclosure attachment Fixing lugs, Installation through the housing rear wall
Flange plate Yes
Flange plate mounting M5 Torx stainless-steel screws TX20
Gland plates Bottom
Impact resistance 10.00 J
Integral fixing Screwed
Lid Yes
Lid attachment Quarter-turn fastener with slotted insert
Material Stainless steel 1.4301 (304)
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Material thickness of flange 1.5 mm
Opening angle lid 125 °
Operating temperature, max. 85 °C
Operating temperature, min. -40 °C
Protection class (UL) Type 3, Type 4X, Type 5
Protection degree IP66
Seal material Polyurethane foamed, EPDM
Seal material of cover Polyurethane foamed
Seal material of flange plate EPDM
Standards DIN EN 62208, IEC 60529
Surface finish Brushed

Housing earth

Earth, enclosure, cover Welded-on M6 stainless-steel earth stud in enclosure body and lid.
Earth, enclosure, external M6 earth tab rivet
Earth, enclosure, internal Welded-on M6 stainless-steel earth stud in enclosure body and lid.

horizontal assembly

WDU 10 / ZDU 10 11x48
WDU 16 / ZDU 16 11x40
WDU 2,5 / ZDU 2,5 / IDU 2,5 11x94
WDU 35 / ZDU 35 11x30
WDU 4 / ZDU 4 11x79
WDU 6 / ZDU 6 11x60

vertical assembly

WDU 10 / ZDU 10 8x67
WDU 16 / ZDU 16 8x56
WDU 2,5 / ZDU 2,5 / IDU 2,5 8x133
WDU 35 / ZDU 35 8x42
WDU 4 / ZDU 4 8x111
WDU 6 / ZDU 6 8x84

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E243298