Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KEBI QL 504022 S2B0
         

Icon
Icon
Icon
 

General ordering data

Version Klippon EBi QL (Essential Box industrial - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 500 mm, Width: 400 mm, Depth: 220 mm, Material: Stainless steel 1.4301 (304), Brushed, silver
Order No. 2470750000
Type KEBI QL 504022 S2B0
GTIN (EAN) 4050118591224
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2022-12-12
Alternative product 8000090361

Dimensions and weights

Depth 220 mm
Depth (inches) 8.661 inch
Height 500 mm
Height (inches) 19.685 inch
Width 400 mm
Width (inches) 15.748 inch
Diameter 9 mm
Mounting dimension - height 450 mm
Mounting dimension - width 350 mm
Wall thickness, min. 1.5 mm
Wall thickness, max. 1.5 mm
Net weight 10,279.3 g

Temperatures

Operating temperature -40 °C...85 °C
Operating temperature range -40 °C to 85 °C

Environmental Product Compliance

REACH SVHC /

Cable glands, left

M12 140 
M16 85 
M20 52 
M25 33 
M32 27 
M40 14 
M50 10 
M63
M75

Cable glands, right

M12 140 
M16 85 
M20 52 
M25 33 
M32 27 
M40 14 
M50 10 
M63
M75

Cable glands, top/bottom

M12 112 
M16 65 
M20 40 
M25 24 
M32 21 
M40 10 
M50
M63
M75

Certificate numbers enclosure

Approval conditions cULus
Certificate no. (cULus) E243298
Declaration of Conformatiy No. (DoC LVD) DE PS2650 180129 001ISS00

General information

Access opening: height 443 mm
Access opening: width 343 mm
Areas of use Harbour facilities, Machine construction, Transportation, Marine engineering, Packaging industry, Process industry
Enclosure attachment Fixing lugs, Installation through the housing rear wall
Flange plate No
Impact resistance 10.00 J
Integral fixing Screwed
Lid Yes
Lid attachment Quarter-turn fastener with slotted insert
Material Stainless steel 1.4301 (304)
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Opening angle lid 125 °
Operating temperature, max. 85 °C
Operating temperature, min. -40 °C
Protection class (UL) Type 3, Type 4X, Type 5
Protection degree IP66
Seal material Polyurethane foamed
Seal material of cover Polyurethane foamed
Standards DIN EN 62208, IEC 60529
Surface finish Brushed

Housing earth

Earth, enclosure, cover Welded-on M6 stainless-steel earth stud in enclosure body and lid.
Earth, enclosure, external M6 earth tab rivet
Earth, enclosure, internal Welded-on M6 stainless-steel earth stud in enclosure body and lid.

horizontal assembly

WDU 10 / ZDU 10 6x28
WDU 16 / ZDU 16 6x23
WDU 2,5 / ZDU 2,5 / IDU 2,5 6x56
WDU 35 / ZDU 35 6x18
WDU 4 / ZDU 4 6x47
WDU 6 / ZDU 6 6x35

vertical assembly

WDU 10 / ZDU 10 4x38
WDU 16 / ZDU 16 4x32
WDU 2,5 / ZDU 2,5 / IDU 2,5 4x75
WDU 35 / ZDU 35 4x24
WDU 4 / ZDU 4 4x63
WDU 6 / ZDU 6 4x47

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E243298