Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRO TOPDC 24V/24V 20A EX
         

Icon
 

General ordering data

Version DC/DC converter
Order No. 2467310000
Type PRO TOPDC 24V/24V 20A EX
GTIN (EAN) 4050118482218
Qty. 1 pc(s).

Dimensions and weights

Depth 125 mm
Depth (inches) 4.921 inch
Height 130 mm
Height (inches) 5.118 inch
Width 75 mm
Width (inches) 2.953 inch
Net weight 1,746 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity at operating temperature 5...100 % no condensation
Start-up ≥ -40 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP 6d8cdf22-8230-4af8-86c8-3558c716666d

Input

Connection system Screw connection
Current consumption in relation to the input voltage
Voltage type DC
Input voltage 24 V
Input current 22 A
Voltage type DC
Input voltage 18 V
Input current 30 A
DC input voltage range 14 V...31.2 V (linear Derating from 18 V...14 V, 60% rated load @ Uin 14 V)
Input fuse (internal) Yes
Input voltage, max. 31.2 V
Input voltage, min. 14 V
Inrush Current Limitation Yes
Inrush current max. 15 A
Nominal power consumption 527.5 VA
Rated input voltage 24 V DC

Output

Connection system Clamping yoke connection
DCL - peak load reserve
Multiple of the rated current 500 %
Boost duration 15 ms
Multiple of the rated current 200 %
Boost duration 5 s
Mains failure bridge-over time
Mains failure bridge-over time, min. 10 ms
Input voltage type DC
Input voltage 24 V
Output current 20 A
Output voltage 24 V
Nominal output current for Unom 20 A @ 60 °C
Output power 480 W
Output voltage, max. 28.8 V
Output voltage, min. 22.5 V
Output voltage, note adjustable with potentiometer or comunication module
Parallel connection option yes, max 10
Protection against inverse voltage Yes
Ramp-up time ≤ 100 ms
Rated output voltage 24 V DC ± 1 %
Residual ripple, breaking spikes <40 mVPP@25 °C

General data

Adjacent No
Conformal coating Yes
Degree of efficiency 91%
Derating > 60°C (2.5% / 1°C)
Housing version Metal, corrosion resistant
MTBF
According to Standard SN 29500
Operating time (hours), min. 1,019,000 h
Ambient temperature 25 °C
Input voltage 24 V
Output power 480 W
Duty cycle 100 %
According to Standard SN 29500
Operating time (hours), min. 320,000 h
Ambient temperature 40 °C
Input voltage 24 V
Output power 480 W
Duty cycle 100 %
Power loss, idling 5 W
Protection degree IP20
Short-circuit protection Yes
Surge voltage category I, II, III

EMC / shock / vibration

Interference immunity test acc. to EN 55032:2015, EN 55035:2017, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007/A1:2011, EN 61000-6-4:2007/A1:2011, IEC 61000-4-2, IEC 61000-4-3, DIN EN 61000-4-4, EN 61000-4-5:2005, EN 61000-4-6:2008, IEC 61000-4-8
Noise emission in accordance with EN55032 Class B
Shock resistance IEC 60068-2-27 30 g in all directions
Vibration resistance IEC 60068-2-6 2.3 g (on DIN rail), 4 g (with direct mounting)

Insulation coordination

Insulation voltage input / earth 1.41 kV
Insulation voltage output / earth 0.7 kV
Insulation voltage, input/output 1.41 kV
Protection class III, with no ground connection, for SELV
Surge voltage category I, II, III

Electrical safety (applied standards)

Electrical machine equipment Acc. to EN60204
For use with electronic equipment Acc. to EN50178 / VDE0160
Protection against dangerous shock currents Acc. to VDE0106-101
Protective separation / protection against electrical shock VDE0100-410 / acc. to DIN57100-410
Safety extra-low voltage SELV acc. to IEC 60950-1, PELV according to EN 60204-1
Safety transformers for switch-mode power supplies According to EN 61558-2-17

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 10 AWG
Conductor cross-section, AWG/kcmil , min. 26 AWG
Conductor cross-section, flexible , min. 0.22 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.18 mm²
Connection system Screw connection
Number of terminals 2 for (+, -)
Screwdriver blade 0.8 x 4.0
Wire connection cross section, flexible (input), max. 4 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 8 AWG
Conductor cross-section, AWG/kcmil , min. 24 AWG
Conductor cross-section, flexible , max. 6 mm²
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.2 mm²
Connection system Clamping yoke connection
Number of terminals 4 (++ / --)
Screwdriver blade 0.6 x 3.5

Connection data (signal)

Wire connection cross-section, flexible (signal), max. 1.5 mm²
Wire connection cross-section, flexible (signal), min. 0.2 mm²
Wire connection method Screw connection
Wire cross-section, AWG/kcmil , max. 16 
Wire cross-section, AWG/kcmil , min. 28 mm²
Wire cross-section, solid , max. 1.5 mm²
Wire cross-section, solid , min. 0.2 mm²

Signalling

Floating contact Yes
LED green/red Green: Operation (failure-free), Flashing green: advance warning I>90%, Green/red flashing: output switched off (switch-off mode), Flashing red: overload/error
Status relay (max. load) Output voltage OK (30 V DC / 1 A)

Downloads

Classifications

ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ECLASS 9.0 27-04-07-01
ECLASS 9.1 27-04-07-01
ECLASS 10.0 27-04-07-01
ECLASS 11.0 27-04-07-01
ECLASS 12.0 27-04-07-01
ECLASS 13.0 27-04-90-02
ECLASS 14.0 27-04-07-01

Approvals

Approvals ABS BURVER CSA CSAEX DETNORVER IECEXSIR RINA UKEX
ROHS Conform

Related products

Order No.: 2627650000
Type: PRO TOPDC 24V/24V 5A
Version:
DC/DC converter
 
Order No.: 2467290000
Type: PRO TOPDC 24V/24V 5A EX
Version:
DC/DC converter
 
Order No.: 2627640000
Type: PRO TOPDC 24V/24V 10A
Version:
DC/DC converter
 
Order No.: 2467300000
Type: PRO TOPDC 24V/24V 10A EX
Version:
DC/DC converter
 
Order No.: 2627630000
Type: PRO TOPDC 24V/24V 20A
Version:
DC/DC converter
 
Order No.: 2627660000
Type: PRO TOPDC 24V/48V 10A
Version:
DC/DC converter