Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRO TOP2 240W 24V 10A UW EX
         

Icon
 

General ordering data

Version Power supply, switch-mode power supply unit, 24 V
Order No. 2467260000
Type PRO TOP2 240W 24V 10A UW EX
GTIN (EAN) 4050118482164
Qty. 1 pc(s).

Dimensions and weights

Depth 125 mm
Depth (inches) 4.921 inch
Height 130 mm
Height (inches) 5.118 inch
Width 50 mm
Width (inches) 1.969 inch
Net weight 1,060 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...75 °C
Humidity at operating temperature 5...95 %, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP 6d8cdf22-8230-4af8-86c8-3558c716666d

Input

AC input voltage range 85...550 V AC
Connection system Clamping yoke
Current consumption in relation to the input voltage
Voltage type AC
Input voltage 85 V
Input current 3.6 A
DC input voltage range 90...800 V DC
Frequency range AC 45…65 Hz
Input fuse (internal) Yes
Inrush current Max. 10 A
Nominal power consumption 262.3 VA
Rated input voltage 100 - 500 V AC / 120 - 500 V DC
Recommended back-up fuse 5 A, DI / 6 A, Char. B / 6 A, Char C
Surge protection Varistor

Output

Connection system Clamping yoke connection
DCL - peak load reserve
Boost duration 15 ms
Multiple of the rated current 600 %
Mains failure bridge-over time
Mains failure bridge-over time, min. 20 ms
Input voltage type AC
Input voltage 110 V
Output current 10 A
Output voltage 24 V
Nominal output current for Unom 10 A @ 60 °C
Output power 240 W
Output voltage, max. 28.8 V
Output voltage, min. 22.5 V
Output voltage, note adjustable with potentiometer or comunication module
Parallel connection option Yes, for redundancy and power increase (with ORing MOSFET)
Protection against inverse voltage Yes
Ramp-up time ≤ 100 ms
Rated output voltage 24 V DC ± 1 %
Residual ripple, breaking spikes <50 mVss @ UNenn, Full Load

General data

Conformal coating Yes
Degree of efficiency 91.5%
Derating > 60°C (2.5% / 1°C)
Earth leakage current, max. 3.5 mA
Housing version Metal, corrosion resistant
MTBF
According to Standard SN 29500
Operating time (hours), min. 1,399,000 h
Ambient temperature 25 °C
Input voltage 230 V
Output power 240 W
Duty cycle 100 %
According to Standard SN 29500
Operating time (hours), min. 642,700 h
Ambient temperature 40 °C
Input voltage 230 V
Output power 240 W
Duty cycle 100 %
Power factor
Power factor typical 0.75
Input voltage 400 V
Ambient temperature 25 °C
Output power 120 W
Power loss, idling 5 W
Power loss, nominal load 18.1 W
Protection degree IP20
Surge voltage category II, III

EMC / shock / vibration

Interference immunity test acc. to EN 55032:2015, EN 61000-3-2:2019, EN 61000-6-3:2007/A1:2011, EN 61000-6-4:2007/A1:2011, EN 61000-3-3:2013+A1:2019, EN 55035:2017, EN 61000-6-1:2019, EN 61000-6-2:2019, IEC 61000-4-2:2008, IEC 61000-4-3:2006+A1:2007+A2:2010, IEC 61000-4-4:2012, IEC 61000-4-5:2014, IEC 61000-4-6:2013, IEC 61000-4-8:2009, IEC 61000-4-11:2004
Noise emission in accordance with EN55032 Class B
Shock resistance IEC 60068-2-27 30 g in all directions
Vibration resistance IEC 60068-2-6 2.3 g (on DIN rail), 4 g (with direct mounting)

Insulation coordination

Insulation voltage input / earth 3.2 kV
Insulation voltage output / earth 0.5 kV
Insulation voltage, input/output 3.5 kV
Pollution severity 2
Protection class I, with PE connection
Surge voltage category II, III

Electrical safety (applied standards)

Electrical machine equipment Acc. to EN60335-1
For use with electronic equipment Acc. to EN50178
Protection against dangerous shock currents Acc. to VDE0106-101
Protective separation / protection against electrical shock VDE0100-410 / acc. to DIN57100-410
Safety extra-low voltage SELV acc. to IEC 60950-1, PELV according to EN 60204-1
Safety transformers for switch-mode power supplies According to EN 61558-2-17

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 12 AWG
Conductor cross-section, AWG/kcmil , min. 30 AWG
Conductor cross-section, flexible , min. 0.2 mm²
Conductor cross-section, rigid , max. 4 mm²
Conductor cross-section, rigid , min. 0.2 mm²
Connection system Clamping yoke
Number of terminals 3 for L/N/PE
Wire connection cross section, flexible (input), max. 4 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 12 AWG
Conductor cross-section, AWG/kcmil , min. 30 AWG
Conductor cross-section, flexible , max. 4 mm²
Conductor cross-section, flexible , min. 0.2 mm²
Conductor cross-section, rigid , max. 4 mm²
Conductor cross-section, rigid , min. 0.2 mm²
Connection system Clamping yoke connection
Number of terminals 4 (++ / --)

Connection data (signal)

Wire connection cross-section, flexible (signal), max. 1.5 mm²
Wire connection cross-section, flexible (signal), min. 0.2 mm²
Wire connection method Screw connection
Wire cross-section, AWG/kcmil , max. 16 
Wire cross-section, AWG/kcmil , min. 28 mm²
Wire cross-section, solid , max. 1.5 mm²
Wire cross-section, solid , min. 0.2 mm²

Signalling

Floating contact Yes
LED green/red Green: Operation (failure-free), Flashing green: advance warning I>90%, Green/red flashing: output switched off (switch-off mode), Flashing red: overload/error
Status relay (max. load) Output voltage OK (30 V DC / 1 A)

Downloads

Classifications

ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ECLASS 9.0 27-04-07-01
ECLASS 9.1 27-04-07-01
ECLASS 10.0 27-04-07-01
ECLASS 11.0 27-04-07-01
ECLASS 12.0 27-04-07-01
ECLASS 13.0 27-04-07-01
ECLASS 14.0 27-04-07-01

Approvals

Approvals ABS BURVER CSA CSAEX DETNORVER IECEXSIR LLOYDSREG RINA TUEV UKEX UKCA
ROHS Conform

Related products

Order No.: 2467230000
Type: PRO TOP2 120W 24V 5A UW
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2467240000
Type: PRO TOP2 120W 24V 5A UW EX
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2467250000
Type: PRO TOP2 240W 24V 10A UW
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2467270000
Type: PRO TOP2 240W 48V 5A UW
Version:
Power supply, switch-mode power supply unit, 48 V