Current consumption in relation to the input voltage
Voltage type
AC
Input voltage
85 V
Input current
2 A
DC input voltage range
90...800 V DC
Frequency range AC
45…65 Hz
Input fuse (internal)
Yes
Inrush current
max. 5 A
Nominal power consumption
134.8 VA
Rated input voltage
100 - 500 V AC / 120 - 500 V DC
Recommended back-up fuse
5 A, DI / 6 A, Char. B / 6 A, Char C
Surge protection
Varistor
Output
Connection system
PUSH IN with actuator
DCL - peak load reserve
Multiple of the rated current
600 %
Boost duration
15 ms
Mains failure bridge-over time
Mains failure bridge-over time, min.
20 ms
Input voltage type
AC
Input voltage
110 V
Output current
5 A
Output voltage
24 V
Nominal output current for Unom
5 A @ 60 °C
Output power
120 W
Output voltage, max.
28.8 V
Output voltage, min.
22.5 V
Output voltage, note
adjustable with potentiometer or comunication module
Parallel connection option
Yes, for redundancy and power increase (with ORing MOSFET)
Protection against inverse voltage
Yes
Ramp-up time
≤ 100 ms
Rated output voltage
24 V DC ± 1 %
Residual ripple, breaking spikes
<50 mVss @ UNenn, Full Load
General data
Conformal coating
No
Degree of efficiency
89%
Derating
> 60°C (2.5% / 1°C)
Earth leakage current, max.
3.5 mA
Housing version
Metal, corrosion resistant
MTBF
According to Standard
SN 29500
Operating time (hours), min.
1,583,000 h
Ambient temperature
25 °C
Input voltage
230 V
Output power
120 W
Duty cycle
100 %
According to Standard
SN 29500
Operating time (hours), min.
565,900 h
Ambient temperature
40 °C
Input voltage
230 V
Output power
120 W
Duty cycle
100 %
Power factor
Power factor typical
0.4
Input voltage
400 V
Ambient temperature
25 °C
Output power
120 W
Power loss, idling
5 W
Power loss, nominal load
14.8 W
Protection degree
IP20
Surge voltage category
II, III
EMC / shock / vibration
Interference immunity test acc. to
EN 55032:2015, EN 61000-3-2:2019, EN 61000-6-3:2007/A1:2011, EN 61000-6-4:2007/A1:2011, EN 61000-3-3:2013+A1:2019, EN 55035:2017, EN 61000-6-1:2019, EN 61000-6-2:2019, IEC 61000-4-2:2008, IEC 61000-4-3:2006+A1:2007+A2:2010, IEC 61000-4-4:2012, IEC 61000-4-5:2014, IEC 61000-4-6:2013, IEC 61000-4-8:2009, IEC 61000-4-11:2004
Noise emission in accordance with EN55032
Class B
Shock resistance IEC 60068-2-27
30 g in all directions
Vibration resistance IEC 60068-2-6
2.3 g (on DIN rail), 4 g (with direct mounting)
Insulation coordination
Insulation voltage input / earth
3.2 kV
Insulation voltage output / earth
0.5 kV
Insulation voltage, input/output
3.5 kV
Pollution severity
2
Protection class
I, with PE connection
Surge voltage category
II, III
Electrical safety (applied standards)
Electrical machine equipment
Acc. to EN60335-1
For use with electronic equipment
Acc. to EN50178
Protection against dangerous shock currents
Acc. to VDE0106-101
Protective separation / protection against electrical shock
VDE0100-410 / acc. to DIN57100-410
Safety extra-low voltage
SELV acc. to IEC 60950-1, PELV according to EN 60204-1
Safety transformers for switch-mode power supplies
EN 55032:2015, EN 61000-3-2:2019, EN 61000-6-3:2007/A1:2011, EN 61000-6-4:2007/A1:2011, EN 61000-3-3:2013+A1:2019, EN 55035:2017, EN 61000-6-1:2019, EN 61000-6-2:2019, IEC 61000-4-2:2008, IEC 61000-4-3:2006+A1:2007+A2:2010, IEC 61000-4-4:2012, IEC 61000-4-5:2014, IEC 61000-4-6:2013, IEC 61000-4-8:2009, IEC 61000-4-11:2004
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.