Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIE-M12S-4-2.0U-FP-M16
         

Icon
 

General ordering data

Version Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 2 m, Front mounting
Order No. 2466940000
Type SAIE-M12S-4-2.0U-FP-M16
GTIN (EAN) 4050118481686
Qty. 1 pc(s).

Dimensions and weights

Net weight 30 g

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1
SCIP ebf89fc8-a87f-4691-b87a-dfb9921774b4

Technical specifications for cable

Colour coding brown, white, blue, black
Core cross-section 0.34 mm²
Number of poles 4
PE function No
Strand / cable length 2 m

Technical data customisable plug-in connectors

Coding A-coded
Contact surface Gold-plated
Housing main material Brass, nickel-plated
Number of poles 4
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67, when screwed in
Temperature range of housing -30…+90 °C

Standards

Connector standard IEC 61076-2-101

General data

Coding A-coded
Conductor O.D. -
Connection 1 M12
Connection 2 Flying wires
Connection thread M12
Contact surface Gold-plated
Core cross-section 0.34 mm²
Housing main material Brass, nickel-plated
Mounting thread M 16 x 1.5
Number of poles 4
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67, when screwed in
Strand / cable length 2 m
Temperature range of housing -30…+90 °C
Type of mounting Front mounting

Downloads

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC003570
ETIM 8.0 EC003570
ETIM 9.0 EC003570
ETIM 10.0 EC003570
ECLASS 9.0 27-44-01-03
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-03
ECLASS 11.0 27-44-01-03
ECLASS 12.0 27-44-01-03
ECLASS 13.0 27-44-01-03
ECLASS 14.0 27-44-01-03
ECLASS 15.0 27-44-01-03

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Number of poles:
Coding: A-coded
Number of poles: 12
Order No.: 1283550000
Type: SAIE-M12S-12-0.5U-FP-M16
Version:
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 12, Strand / cable length: 0.5 m, Front mounting
 
Coding: A-coded
Number of poles: 4
Order No.: 1861160000
Type: SAIE-M12S-4-0.5U-FP-M16
Version:
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
 
Coding: A-coded
Number of poles: 5
Order No.: 1861170000
Type: SAIE-M12S-5-0.5U-FP-M16
Version:
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting
 
Coding: A-coded
Number of poles: 5
Order No.: 1814900000
Type: SAIE-M12S-5-0.5U-FP-PG9
Version:
Built-in plugs, M12, pin, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 0.5 m, Front mounting
 
Coding: A-coded
Number of poles: 8
Order No.: 1861180000
Type: SAIE-M12S-8-0.5U-FP-M16
Version:
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 8, Strand / cable length: 0.5 m, Front mounting