Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRO TOP1 120W 24V 5A
         

Illustration similar

Icon
Icon
Icon
 

General ordering data

Version Power supply, switch-mode power supply unit, 24 V
Order No. 2466870000
Type PRO TOP1 120W 24V 5A
GTIN (EAN) 4050118481457
Qty. 1 pc(s).

Dimensions and weights

Depth 125 mm
Depth (inches) 4.921 inch
Height 130 mm
Height (inches) 5.118 inch
Width 35 mm
Width (inches) 1.378 inch
Net weight 850 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity at operating temperature 5...95 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 6d8cdf22-8230-4af8-86c8-3558c716666d
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI

Input

AC input voltage range 85…277 V AC
Connection system PUSH IN with actuator
Current consumption in relation to the input voltage
Voltage type AC
Input voltage 100 V
Input current 2 A
Voltage type DC
Input voltage 120 V
Input current 2 A
DC input voltage range 48…410 V DC (Derating 40% @ 48 V DC)
Frequency range AC 45…65 Hz
Input fuse (internal) Yes
Inrush current max. 5 A
Nominal power consumption 131.9 VA
Rated input voltage 110...240 V AC / 120...340 V DC
Recommended back-up fuse 5 A, DI / 6 A, Char. B / 6 A, Char C
Surge protection Varistor

Output

Connection system PUSH IN with actuator
DCL - peak load reserve
Multiple of the rated current 150 %
Boost duration 5 s
Multiple of the rated current 600 %
Boost duration 15 ms
Mains failure bridge-over time > 20 ms @ 115V AC/ 230 VAC
Nominal output current for Unom 5 A @ 60 °C
Output power 120 W
Output voltage, max. 28.8 V
Output voltage, min. 22.5 V
Output voltage, note adjustable with potentiometer or comunication module
Parallel connection option yes, max 10
Protection against inverse voltage Yes
Ramp-up time ≤ 100 ms
Rated output voltage 24 V DC ± 1 %
Residual ripple, breaking spikes <50 mVss @ UNenn, Full Load

General data

AC failure bridging time @ Inom > 20 ms @ 230 V AC / > 20 ms @ 115 V AC
Conformal coating No
Degree of efficiency 91%
Derating > 60°C (2.5% / 1°C)
Earth leakage current, max. 3.5 mA
Housing version Metal, corrosion resistant
MTBF
According to Standard SN 29500
Operating time (hours), min. 1,900,000 h
Ambient temperature 25 °C
Input voltage 230 V
Output power 120 W
Duty cycle 100 %
According to Standard SN 29500
Operating time (hours), min. 924,000 h
Ambient temperature 40 °C
Input voltage 230 V
Output power 120 W
Duty cycle 100 %
Power factor (approx.) > 0.85
Power loss, idling 5 W
Power loss, nominal load 11.8 W
Protection degree IP20
Short-circuit protection Yes, internal
Start-up ≥ -40 °C
Surge voltage category III, II

EMC / shock / vibration

Interference immunity test acc. to EN 55032:2015, EN 55024:2010/A1:2015, EN 55035:2017, EN 61000-3-2:2014, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007/A1:2011, EN 61000-6-4:2007/A1:2011
Noise emission in accordance with EN55032 Class B
Shock resistance IEC 60068-2-27 30 g in all directions
Vibration resistance IEC 60068-2-6 2.3 g (on DIN rail), 4 g (with direct mounting)

Insulation coordination

Insulation voltage input / earth 3.2 kV
Insulation voltage output / earth 0.5 kV
Insulation voltage, input/output 3.5 kV
Pollution severity 2
Protection class I, with PE connection
Surge voltage category III, II

Electrical safety (applied standards)

Electrical machine equipment Acc. to EN60204
For use with electronic equipment Acc. to EN50178 / VDE0160
Protection against dangerous shock currents Acc. to VDE0106-101
Protective separation / protection against electrical shock VDE0100-410 / acc. to DIN57100-410
Safety extra-low voltage SELV acc. to IEC 60950-1, PELV according to EN 60204-1
Safety transformers for switch-mode power supplies According to EN 61558-2-16

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 12 AWG
Conductor cross-section, AWG/kcmil , min. 20 AWG
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 1.5 mm²
Conductor cross-section, rigid , min. 0.5 mm²
Connection system PUSH IN with actuator
Number of terminals 3 for L/N/PE
Screwdriver blade 0.6 x 3.5
Wire connection cross section, flexible (input), max. 2.5 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 12 AWG
Conductor cross-section, AWG/kcmil , min. 26 AWG
Conductor cross-section, flexible , max. 2.5 mm²
Conductor cross-section, flexible , min. 0.2 mm²
Conductor cross-section, rigid , max. 2.5 mm²
Conductor cross-section, rigid , min. 0.2 mm²
Connection system PUSH IN with actuator
Number of terminals 5 (+ + / - - -)
Screwdriver blade 0.6 x 3.5

Connection data (signal)

Wire connection cross-section, flexible (signal), max. 1.5 mm²
Wire connection cross-section, flexible (signal), min. 0.14 mm²
Wire connection method PUSH IN
Wire cross-section, AWG/kcmil , max. 16 
Wire cross-section, AWG/kcmil , min. 26 mm²
Wire cross-section, solid , max. 1.5 mm²
Wire cross-section, solid , min. 0.14 mm²

Signalling

Floating contact Yes
LED green/red Green: Operation (failure-free), Flashing green: advance warning I>90%, Green/red flashing: output switched off (switch-off mode), Flashing red: overload/error
Status relay (max. load) Output voltage OK (30 V DC / 1 A)

Downloads

Classifications

ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ECLASS 9.0 27-04-07-01
ECLASS 9.1 27-04-07-01
ECLASS 10.0 27-04-07-01
ECLASS 11.0 27-04-07-01
ECLASS 12.0 27-04-07-01
ECLASS 13.0 27-04-07-01
ECLASS 14.0 27-04-07-01

Approvals

Approvals ABS BURVER CCS CULUS CULUSEX DETNORVER RINA TUEV
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E258476
Certificate no. (cULusEX) E470829

Related products

Order No.: 2466850000
Type: PRO TOP1 72W 24V 3A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2568970000
Type: PRO TOP1 72W 24V 3A F
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2568980000
Type: PRO TOP1 120W 24V 5A F
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2466910000
Type: PRO TOP1 120W 12V 10A
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 2569000000
Type: PRO TOP1 120W 12V 10A F
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 2466880000
Type: PRO TOP1 240W 24V 10A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2568990000
Type: PRO TOP1 240W 24V 10A F
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2466890000
Type: PRO TOP1 480W 24V 20A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2467030000
Type: PRO TOP1 480W 48V 10A
Version:
Power supply, switch-mode power supply unit, 48 V
 
Order No.: 2466900000
Type: PRO TOP1 960W 24V 40A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2466920000
Type: PRO TOP1 960W 48V 20A
Version:
Power supply, switch-mode power supply unit, 48 V