Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
JPO 24VDC 0.2A M12S
         

Icon
 

General ordering data

Version JACKPAC, Optos, Rated control voltage: 18...24...30 V DC , Rated switching voltage: 3...33 V DC, M12 plug / plug, A-coded
Order No. 2465830000
Type JPO 24VDC 0.2A M12S
GTIN (EAN) 4050118482522
Qty. 1 pc(s).

Dimensions and weights

Height 14.4 mm
Height (inches) 0.567 inch
Width 36 mm
Width (inches) 1.417 inch
Length 83 mm
Length (inches) 3.268 inch
Net weight 54.03 g

Temperatures

Storage temperature -20 °C...60 °C
Operating temperature -20 °C...60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 1b05ef5c-aeab-43a7-8ce0-9a79e97b9996
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Input

Rated control voltage 18...24...30 V DC

Control side

Rated control voltage 18...24...30 V DC
Nominal control current 0.01 A DC
Input current for sensor 10 mA

Output

Rated switching voltage
min. 3 V
max. 33 V
Voltage type DC
Rated switching voltage 3...33 V DC

Load side

Rated switching voltage 3...33 V DC
Rated switching current 200 mA
Voltage drop at max. load ≤ 1 V

General data

Version Jackpac IP67 with M12 connection

Insulation coordination

Rated voltage 32 V
Pollution severity 2
Surge voltage category I
Protection degree IP67

output

Switching voltage, max. 3...33 V DC

Technical specifications for cable

Number of poles 4
Shielded No

Important note

Product information Length of connected cable smaller than 30m

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001134
ETIM 7.0 EC001134
ETIM 8.0 EC001134
ETIM 9.0 EC001134
ECLASS 9.0 19-17-92-90
ECLASS 9.1 27-21-91-90
ECLASS 10.0 19-17-92-90
ECLASS 11.0 19-17-90-90
ECLASS 12.0 19-17-90-90
ECLASS 13.0 19-17-90-90

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 8929960000
Type: JPO 24VDC 2X0.2A M12S
Version:
JACKPAC, Level converter, Rated control voltage: 18...24...30 V DC , Rated switching voltage: 3...33 V DC, M12 plug / plug, A-coded