Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PS-VAPM-5P-2.5
         

Icon
 

General ordering data

Version Power connector, Plug, PROFINET, Set of connectors
Order No. 2465440000
Type IE-PS-VAPM-5P-2.5
GTIN (EAN) 4050118522136
Qty. 1 pc(s).

Dimensions and weights

Height 36.2 mm
Height (inches) 1.425 inch
Width 26.8 mm
Width (inches) 1.055 inch
Length 85.4 mm
Length (inches) 3.362 inch
Net weight 96 g

Temperatures

Operating temperature -40 °C...70 °C

General data

Cable sealing material EPDM
Colour Silver grey
Connection 1 PushPull Power
Connection 2 Tension clamp
Contact material Cu-alloy
Contact surface Gold over nickel
Housing main material Zinc diecast, nickel-plated
Number of poles 5
Plugging cycles ≥ 100
Pollution severity 2
Protection degree IP65, IP67
Sealing material NBR
Sheath diameter, max. 13 mm
Sheath diameter, min. 8 mm
Shielding unshielded
Type of interlock Push Pull
UL 94 flammability rating V-2
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.75 mm²

Electrical properties

Current-carrying capacity at 50 °C 16 A
Operating voltage 24 V

General standards

Certificate No. (UR) E92202
Connector standard in accordance with PROFINET specification, IEC 61076-3-126

Standards

Connector standard in accordance with PROFINET specification, IEC 61076-3-126

Important note

Product information For cables with outer diameter 6-8 mm, order additional reducing seal.

Downloads

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90

Approvals

Approvals UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E92202

Related products

Order No.: 2682090000
Type: IE-PS-VAPM-5P-2.5-50
Version:
Power connector, Plug, PROFINET, Set of connectors
 
Order No.: 2912590000
Type: IE-PS-VAPM-5P-2.5-QT
Version:
Power connector, Plug, PROFINET
 
Order No.: 2493480000
Type: IE-BSS-VAPM-24V
Version:
Power connector, Flange, PROFINET, Set of flanges