Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-4DI-4DO-PN-FSPS-V2
         

Icon
Icon
 

General ordering data

Version Remote I/O module, IP20, Safety, Digital signals, 4-channel
Order No. 2464570000
Type UR20-4DI-4DO-PN-FSPS-V2
GTIN (EAN) 4050118479270
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 11.5 mm
Width (inches) 0.453 inch
Mounting dimension - height 128 mm
Net weight 89.7 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C ... +60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

digital inputs

Individual channel diagnosis Yes
Input filter configurable
Input type Type 1 in acc. with IEC 61131-2, Type 3 in acc. with IEC 61131-2
Input voltage, high > 11 V
Input voltage, low < 5 V
Module diagnosis Yes
Number
Number of digital inputs
Reverse polarity protection Yes
Sensor supply Yes
Short-circuit-proof Yes

digital outputs

Actuator connection 2-wire
Feedback-free No
Individual channel diagnosis Yes
Module diagnosis Yes
Number
Number of digital outputs
Output current per channel, max. 0.5 A
Output current per module, max. 2 A
Response time of the protective circuit (current limiting) < 100μs
Short-circuit-proof Yes

Connection data

Number
Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from IOUT (the respective power segment) 30 mA
Current consumption from Isys, typ. 8 mA
Reverse polarity protection Yes
Voltage supply 24 V DC +20 %/ -15 %, via the system bus

Safety characteristics in acc. with EN 61508

Achievable safety level, inputs SIL 3
Achievable safety level, outputs SIL 3
HFT (hardware fault tolerance), inputs Single-channel circuit 1oo1: 0, Dual-channel circuit 1oo2: 1
HFT (hardware fault tolerance), outputs 1
PFD (probability of failure on demand), inputs Single-channel circuit 1oo1: 8,77*10⁻⁴, Dual-channel circuit 1oo2: 1,85*10⁻⁵
PFD (probability of failure on demand), outputs 1.85*10⁻⁵
PFH (probability of failure per hour in 1/h), inputs Single-channel circuit 1oo1: 10⁻⁸, Dual-channel circuit 1oo2: 2,17*10⁻¹⁰
PFH (probability of failure per hour in 1/h), outputs 2,17*10⁻¹⁰
Proportion of safety-related outages (SFF) 98 %

Safety characteristics in acc. with EN 62061

Achievable safety level, inputs Single-channel circuit 1oo1: SILCL 2, Dual-channel circuit 1oo2: SILCL 3
Achievable safety level, outputs SILCL 3 (IEC 62061)
Error response time Single-channel circuit 1oo1: 5 s
PFH (probability of failure per hour in 1/h), inputs Single-channel circuit 1oo1: 10⁻⁸, Dual-channel circuit 1oo2: 2,94*10⁻⁹
PFH (probability of failure per hour in 1/h), outputs 5.56*10⁻⁹

Safety characteristics in acc. with EN ISO 13849

Achievable safety level, inputs PLd, category 2 (DIN EN ISO 13849-1) / architecture 1oo1 (1 channel), Ple, category 4 (DIN EN ISO 13849-1) / architecture 1oo2 (2 channels)
Achievable safety level, outputs Ple, category 4
Diagnostic coverage (DC), inputs Single-channel circuit 1oo1: 90%, Dual-channel circuit 1oo2: 99%
MTTF 100 a

System data

Field bus protocol PROFINET IRT, PROFIBUS DP-V1
Galvanic isolation 500 V DC between the current paths
Interface u-remote system bus
Module type Safe input and output module
Possible connection 2-wire, 4-wire
Transmission speed of system bus, max. 48 Mbit

Downloads

Classifications

ETIM 6.0 EC001599
ETIM 7.0 EC001599
ETIM 8.0 EC001599
ETIM 9.0 EC001599
ECLASS 9.0 27-24-26-05
ECLASS 9.1 27-24-26-05
ECLASS 10.0 27-24-26-05
ECLASS 11.0 27-24-26-05
ECLASS 12.0 27-24-26-05
ECLASS 13.0 27-24-26-05

Approvals

Approvals ABS BURVER CCCEX CE CLASSNK CULUS CULUSEX DEMKOATEX DETNORVER FUSAFETY IECEXULD KR LLOYDSREG RINA UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

Order No.: 2464590000
Type: UR20-8DI-PN-FSPS-V2
Version:
Remote I/O module, IP20, Safety, Digital signals, 8-channel
 
Order No.: 2464580000
Type: UR20-4DI-4DO-PN-FSOE-V2
Version:
Remote I/O module, IP20, Safety, Digital signals, 4-channel
 
Order No.: 2464600000
Type: UR20-8DI-PN-FSOE-V2
Version:
Remote I/O module, IP20, Safety, Digital signals, 8-channel
 
Order No.: 1335030000
Type: UR20-PF-O-1DI-SIL
Version:
Remote I/O module, IP20, Safety, SIL power supply
 
Order No.: 1335050000
Type: UR20-PF-O-2DI-SIL
Version:
Remote I/O module, IP20, Safety, SIL power supply
 
Order No.: 1335040000
Type: UR20-PF-O-2DI-DELAY-SIL
Version:
Remote I/O module, IP20, Safety, SIL power supply