Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-4DO-ISO-4A
         

General ordering data

Version Remote I/O module, IP20, Digital signals, Output, 4-channel
Order No. 2457250000
Type UR20-4DO-ISO-4A
GTIN (EAN) 4050118472257
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 11.5 mm
Width (inches) 0.453 inch
Mounting dimension - height 128 mm
Net weight 91.41 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C ... +60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

digital outputs

Actuator connection 2-wire
Feedback-free Yes
Individual channel diagnosis No
Inductive load
Frequency 0.2 Hz
Inductive load (DC13) 0.2 Hz
Insulation 500 V (channel to channel), 500 V (channel to suppy voltage)
Lamp load (12 W) 10 Hz
Max. response time, high 250 µs
Max. response time, low 250 µs
Module diagnosis Yes
Number of digital outputs
Output current per channel, max. 4 A
Output current per module, max. 16 A
Output voltage max. 48 VDC / 24 VAC
Output voltage, max. 48 V
Protective circuit In case of short circuit: immediate switch-off, In case of overload: thermic switch-off, Restart only after command from the control
Resistive load (min. 47 Ω) 1 kHz
Response time of the protective circuit (current limiting) <100μs
Short-circuit-proof Yes
Switch-off energy (inductive) <150 mJ / channel
Switching frequency, lamp load 10 Hz
Type Lamp load, Ohmic, Inductive

Connection data

Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from IOUT (the respective power segment) 30 mA
Current consumption from Isys, typ. 8 mA
Voltage supply 24 V DC +20 %/ -15 %, via the system bus

System data

Connection type PUSH IN
Field bus protocol PROFINET IRT, PROFINET RT, PROFIBUS DP-V1, EtherCAT, Modbus/TCP, EtherNet/IP, CANopen, DeviceNet, POWERLINK, CC-Link, CC-Link IE TSN, IEC 61162-450
Galvanic isolation 500 V DC between the current paths
Interface u-remote system bus
Module type Digital output module
Possible connection 2-wire
Transmission speed of system bus, max. 48 Mbit

Downloads

Classifications

ETIM 6.0 EC001599
ETIM 7.0 EC001599
ETIM 8.0 EC001599
ETIM 9.0 EC001599
ECLASS 9.0 27-24-26-04
ECLASS 9.1 27-24-26-04
ECLASS 10.0 27-24-26-04
ECLASS 11.0 27-24-26-04
ECLASS 12.0 27-24-26-04
ECLASS 13.0 27-24-26-04

Approvals

Approvals ABS BURVER CCCEX CE CLASSNK CULUSEX DEMKOATEX DETNORVER IECEXULD KOREANCERT KR LLOYDSREG RINA UKEX UKCA
UL File Number Search UL Website
Certificate no. (cULusEX) E223527

Related products

Order No.: 1315220000
Type: UR20-4DO-P
Version:
Remote I/O module, IP20, Digital signals, Output, 4-channel
 
Order No.: 1315230000
Type: UR20-4DO-P-2A
Version:
Remote I/O module, IP20, Digital signals, Output, 4-channel, 2 A per channel
 
Order No.: 1315240000
Type: UR20-8DO-P
Version:
Remote I/O module, IP20, Digital signals, Output, 8-channel
 
Order No.: 1315250000
Type: UR20-16DO-P
Version:
Remote I/O module, IP20, Digital signals, Output, 16-channel
 
Order No.: 1315270000
Type: UR20-16DO-P-PLC-INT
Version:
Remote I/O module, IP20, Digital signals, Output, PLC
 
Order No.: 1509830000
Type: UR20-8DO-P-2W-HD
Version:
Remote I/O module, IP20, Digital signals, Output, 8-channel
 
Order No.: 1394420000
Type: UR20-4DO-PN-2A
Version:
Remote I/O module, IP20, 4-channel, Digital signals, Output
 
Order No.: 1315410000
Type: UR20-4DO-N
Version:
Remote I/O module, IP20, Digital signals, Output, 4-channel
 
Order No.: 1315420000
Type: UR20-4DO-N-2A
Version:
Remote I/O module, IP20, Digital signals, Output, 4-channel, 2 A per channel
 
Order No.: 1315430000
Type: UR20-8DO-N
Version:
Remote I/O module, IP20, Digital signals, Output, 8-channel
 
Order No.: 1315440000
Type: UR20-16DO-N
Version:
Remote I/O module, IP20, Digital signals, Output, 16-channel
 
Order No.: 1315450000
Type: UR20-16DO-N-PLC-INT
Version:
Remote I/O module, IP20, Digital signals, Output, PLC
 
Order No.: 1315550000
Type: UR20-4RO-CO-255
Version:
Remote I/O module, IP20, Digital signals, Output, Relay
 
Order No.: 1315540000
Type: UR20-4RO-SSR-255
Version:
Remote I/O module, IP20, Digital signals, Output, Relay