Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-8DIO-P-3W-DIAG
         

General ordering data

Version Remote I/O module, IP20, Digital signals, Input, Output, 8-channel
Order No. 2456530000
Type UR20-8DIO-P-3W-DIAG
GTIN (EAN) 4050118471694
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 11.5 mm
Width (inches) 0.453 inch
Mounting dimension - height 128 mm
Net weight 83 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C ... +60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, Diboron trioxide 1303-86-2, Lead monoxide (lead oxide) 1317-36-8
SCIP b5ed5bad-cbfe-4ad3-903c-fc3d1093a415

digital inputs

Individual channel diagnosis only auxiliary voltage output
Input filter Input delay adjustable from 0 to 40 ms
Input type P-switching, for Type 1 and Type 3 sensors as per IEC 61131-2
Input voltage, high > + 11 V referred to 0 V of the output power supply UOUT
Input voltage, low < + 5 V referred to 0 V of the output power supply UOUT
Module diagnosis Yes
Number of digital inputs
Protective circuit Constant current with thermal switch-off and automatic restart
Reverse polarity protection No, Input voltage below -10 V can destroy the module
Sensor connection 2-wire, 3-wire
Sensor supply ≥ 0.3 A per connector, limited electronically
Short-circuit-proof Yes
Type PNP switched

digital outputs

Actuator connection 2-wire, 3-wire
Actuator supply ≤ 0.3 A per connector; limited electronically
Feedback-free Yes
Individual channel diagnosis Yes, Overcurrent monitoring > 0.5 A, line break detection
Inductive load (DC13) 0.2 Hz
Lamp load (12 W) 10 Hz
Module diagnosis Yes
Number of digital outputs
Output current per channel, max. 0.5 A
Output current per module, max. 4 A
Protective circuit Constant current with thermal switch-off and automatic restart
Resistive load (min. 47 Ω) 1 kHz
Response time of the protective circuit (current limiting) < 100μs
Sensor connection 2-wire, 3-wire
Short-circuit-proof Yes
Switch-off energy (inductive) < 150 mJ / channel
Type PNP switched

Connection data

Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from IIN (the respective power segment) 8 mA
Current consumption from IOUT (the respective power segment) 32 mA + I-Last
Current consumption from Isys, typ. 8 mA
Reverse polarity protection No, Input voltage below -10 V can destroy the module
Voltage supply 24 V DC +20 %/ -15 %, via the system bus

System data

Field bus protocol PROFINET IRT, PROFINET RT, PROFIBUS DP-V1, EtherCAT, Modbus/TCP, EtherNet/IP, CANopen, DeviceNet, POWERLINK, CC-Link, CC-Link IE TSN
Galvanic isolation 500 V DC between the current paths
Interface u-remote system bus
Module type Digital input module, Digital output module
Possible connection 2-wire, 3-wire
Transmission speed of system bus, max. 48 Mbit

Downloads

Classifications

ETIM 6.0 EC001599
ETIM 7.0 EC001599
ETIM 8.0 EC001599
ETIM 9.0 EC001599
ECLASS 9.0 27-24-26-04
ECLASS 9.1 27-24-26-04
ECLASS 10.0 27-24-26-04
ECLASS 11.0 27-24-26-04
ECLASS 12.0 27-24-26-04
ECLASS 13.0 27-24-26-04

Approvals

Approvals ABS BURVER CCCEX CE CLASSNK CULUS CULUSEX DEMKOATEX DETNORVER IECEXULD KR LLOYDSREG RINA UKEX UKCA
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

There are no products in this group.