Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20X-HAI-SAO-P
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, HART®, 1-channel
Order No. 2456140000
Type ACT20X-HAI-SAO-P
GTIN (EAN) 4050118471540
Qty. 1 pc(s).

Dimensions and weights

Depth 114.6 mm
Depth (inches) 4.512 inch
Height 127.3 mm
Height (inches) 5.012 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 186 g

Temperatures

Storage temperature -20 °C...85 °C
Operating temperature -20 °C...60 °C
Humidity 0...95 % (no condensation)

Probability of failure

SIL PAPER SIL certificate
SIL in compliance with IEC 61508 2
MTBF 177 a
SFF 80 %

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Assembling

Mounting position horizontal or vertical
Rail TS 35

Input EX

Input current 4…20mA
Output signal in case of wire break <1 mA
Residual ripple (current loop) <7.5 mVeff
Sensor supply > 16 V DC
Type intrinsically safe circuit, active (as current source) or passive (as current sink)
Voltage drop not powered <6 V
Voltage drop powered <4.5 V

Output

Load impedance current ≤ 600 Ω
Load stability ≤ 0.01 % of end value / 100 Ω
Output current 4...20 mA
Output signal limit <28 mA
Type active (as current source) or passive (as current sink)

Alarm output

Alarm function Signal limit exceeded, Line interruption at the input, No supply voltage, Device error
Continuous current ≤ 0.5 A AC / 0.3 A DC (safe zone), ≤ 0,5 A AC / 1 A DC (zone 2)
Nominal switching voltage ≤ 125 V AC / 110 V DC (safe area)
≤ 32 V AC / 32 V DC (zone 2)
Power rating ≤ 62.5 VA / 32 W (safe area)
≤ 16 VA / 32 W (Zone 2)
Type Status relay, 1 NC (voltage-free)

General specifications

Accuracy <0.1% span
Configuration With FDT/DTM software, Requires configuration adapter 8978580000 CBX200 USB
HART® transparency supported Yes
Humidity 0...95 % (no condensation)
Power consumption ≤ 1.9 W
Protection degree IP20
Step response time ≤ 5 ms
Temperature coefficient <0.01% of span/°C (TU)
Type of connection PUSH IN
Type of signal forwarding according to HART® unchanged
Voltage supply 19.2…31.2 V DC

Insulation coordination

EMC standards EN 61326-1
Insulation voltage 2.6 kV (input / output)
Rated voltage 300 V
Standards EN 61010-1

Data for Ex applications (ATEX)

Current I0 Current loop 93 mA / externally 10 mA
Installation location Device installed in safe area, zone 2
Marking II (1) G [Ex ia Ga] IIC/IIB/IIA, II (1) D [Ex ia Da] IIIC, I (M1) [Ex ia Ma] I
Power P0 Current loop 0.65 W / externally 0.1 W
Voltage U0 Current loop 28 V / externally 10 V

Safety-related basic specifications

Description of the "safe state" analogue Output ≤ 3.6 mA or output ≥ 21 mA
Device type A
Tproof 5 a
Total failure rate for safe detected failures (λSD) 0 FIT
Hardware fault tolerance (HFT)
Safety category SIL 2
Safe Failure Fraction (SFF) 85 %
Mean Time To Repair (MTTR) 24 h
Total failure rate for safe undetected failures (λSU) 164 FIT
Total failure rate for dangerous detected failures (λDD) 127 FIT
Total failure rate for dangerous undetected failures (λDU) 48 FIT
Probability of outage PFH 4.1 x 10-8 h-1
Demand mode High

Safety-related specifications Low demand mode

Average Probability of Failure on Demand (PFDavg) 1.92 x 10-4 (Tproof = 1 year), 3.67 x 10-4 (Tproof = 2 years), 8.92 x 10-4 (Tproof = 5 years), additional data in the safety manual

Connection data

Type of connection PUSH IN
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Wire cross-section, solid, min. 0.2 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.2 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.2 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²

Guarantee

Time interval 3 years

Downloads

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Approvals

Approvals CE CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E337701

Related products

Type of connection: Screw connection
Order No.: 8965430000
Type: ACT20X-HAI-SAO-S
Version:
EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, HART®, 1-channel
 
Type of connection: Screw connection
Order No.: 8965440000
Type: ACT20X-2HAI-2SAO-S
Version:
EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, HART®, 2-channel
 
Type of connection: PUSH IN
Order No.: 2456150000
Type: ACT20X-2HAI-2SAO-P
Version:
EX signal isolating converter, Ex-input: 4 - 20 mA, Safe-output: 4-20mA, HART®, 2-channel