Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12WM12G-L-3.0PGR
         

Icon
 

General ordering data

Version Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 3 m, pin, angled - bush straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 2455320300
Type SAIL-M12WM12G-L-3.0PGR
GTIN (EAN) 4050118470536
Qty. 1 pc(s).

Dimensions and weights

Net weight 200 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 10 Mio
Bending radius, min., moving 7.5 x cable diameter
Bending radius, min., stationary 4 x cable diameter
Cable length 3 m
Colour coding brown, white, blue, black, grey
Configurable cable length No
Core cross-section 1.5 mm²
Halogen No
Insulation PP
Irradiation crosslinked No
Number of poles 5
Outer cladding in accordance with UL AWM style 20939 (80 °C / 600 V)
Outside diameter 8 mm ± 0.2 mm
Resistant to welding beads No
Sheath material PUR
Sheathing colour grey
Shielded No
Speed 5 m/s
Suitable for cable carriers Yes
Temperature range, moving -30...80 °C
Temperature range, stationary -40...80 °C
Welding spark resistance No

General technical data

Coding L-coded
Connection thread M12 / M12
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≤ 100
Pollution severity 3
Protection degree IP65, IP67, when screwed in
Rated current 16 A
Rated voltage 50 V
Temperature range of housing -40 … +85 ° C
Tightening torque M12: 0.8 - 1.2 Nm
Version pin, angled - bush straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 50 V

General standards

Certificate no. (cULus) E257571
Connector standard IEC 61076-2-111

Standards

Connector standard IEC 61076-2-111

Plug, left

Plug left M12, L-coded, IP67, male contact, angled 90°, Plastic, unshielded

Plug, right

Plug right M12, L-coded, IP67, female contact, straight, Plastic, unshielded

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Product Change Notification
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E257571

Related products

Order No.: 2455320150
Type: SAIL-M12WM12G-L-1.5PGR
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 1.5 m, pin, angled - bush straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 2455321000
Type: SAIL-M12WM12G-L-10PGR
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 10 m, pin, angled - bush straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 2455320500
Type: SAIL-M12WM12G-L-5.0PGR
Version:
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 5 m, pin, angled - bush straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No