Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20P-PRO-FI-AO-DO-P
         

Icon
Icon
Icon
 

General ordering data

Version Frequency signal converter, Limit value monitoring, Frequency, PWM, analogue V / mA, Transistor (Alarm)
Order No. 2447950000
Type ACT20P-PRO-FI-AO-DO-P
GTIN (EAN) 4050118462128
Qty. 1 pc(s).

Dimensions and weights

Depth 113.7 mm
Depth (inches) 4.476 inch
Height 117.2 mm
Height (inches) 4.614 inch
Width 12.5 mm
Width (inches) 0.492 inch
Net weight 999 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...60 °C
Humidity 0...95 % (no condensation)

Probability of failure

SIL in compliance with IEC 61508 None

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Input

Input frequency 0,01 Hz…200 kHz
Input voltage Threshold voltage (NPN / PNP Sensor): 3 V...43.5 V (configurable), Hysterisis level: ≥0.5 V
Sensor NPN/PNP sensor, NAMUR sensor, according to EN60947-5-6, switch with or without RS, RP, 2-wire transmitter (without own power supply), 3 wire NPN/PNP-transistor, frequency generator, PDM
Sensor supply 18 V ±15 %, 8.2 V ±15% (@ NAMUR sensor)

Output (digital)

Alarm function configurable, Top and bottom limit values, window range, Short circuit at input, Alarm delay: 0…10 s, Hysteresis: 10 V
Hysteresis 1...20 %
Number of digital outputs
Rated switching current 100 mA
Rated switching voltage 24 VDC ±30%
Switch-on delay 0...180 s
Type NPN-Transitor, Switching frequency 5 kHz

Output (analogue)

Load resistance current ≤ 600 Ω
Load resistance voltage ≥ 1 kΩ
Number of analogue outputs
Output current -20…+20 mA, ± 10mA, 0(4)...20 mA, configurable downscale (3.5 mA) ⁄ upscale (23 mA) @ error
Output voltage 0...5 V, 0(1)...5 V, 0(2)...10 V, -5…+5 V, -10...+10 V
Signal output direct or inverted
Transmit function Linear, x1/2, x3/2, x5/2 or user-defined curve (101 points), direct or inverted
Type (analogue output) Voltage and current output (configurable)

General data

Accuracy <±0.1 % of span
Configuration with push-buttons and display
Long-term drift ≤±0.05% of the measurement range / year
Power consumption ≤ 2.6 W
Protection degree IP20
Rail TS 35
Step response time 40 ms + period
Temperature coefficient ≤ 0.02 % / °C, ≤ 100 ppm/K of final value
Voltage supply 24…230 V DC ±15%, 24…230 V AC ±15% @48…62 Hz

Insulation coordination

EMC standards EN 61326-1
Impulse withstand voltage 5 kV (1.2/50 µs)
Insulation voltage 4 kVeff / 1 min.
Pollution severity 2
Rated voltage 600 V
Surge voltage category II

Safety-related basic specifications

Safety category No

Connection data

Type of connection PUSH IN

Downloads

Classifications

ETIM 6.0 EC002918
ETIM 7.0 EC002918
ETIM 8.0 EC002918
ETIM 9.0 EC002918
ECLASS 9.0 27-21-01-28
ECLASS 9.1 27-21-01-28
ECLASS 10.0 27-21-01-28
ECLASS 11.0 27-21-01-28
ECLASS 12.0 27-21-01-28
ECLASS 13.0 27-21-01-28

Approvals

Approvals BURVER CE DETNORVER
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 2447940000
Type: ACT20P-PRO-FI-AO-DO-S
Version:
Frequency signal converter, Limit value monitoring, Frequency, PWM, analogue V / mA, Transistor (Alarm)