Frequency signal converter, Limit value monitoring, Frequency, PWM, analogue V / mA, Transistor (Alarm)
Order No.
2447940000
Type
ACT20P-PRO-FI-AO-DO-S
GTIN (EAN)
4050118462111
Qty.
1 pc(s).
Dimensions and weights
Depth
113.7 mm
Depth (inches)
4.476 inch
Height
117.2 mm
Height (inches)
4.614 inch
Width
12.5 mm
Width (inches)
0.492 inch
Net weight
999 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...60 °C
Humidity
0...95 % (no condensation)
Probability of failure
SIL in compliance with IEC 61508
None
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
Input
Input frequency
0,01 Hz…200 kHz
Input voltage
Threshold voltage (NPN / PNP Sensor): 3 V...43.5 V (configurable), Hysterisis level: ≥0.5 V
Number of inputs
1
PWM measurement, gate time
20 ms … 20 s
PWM measurement, step response time
20 ms … 20 s + 20 ms
Pulse duty factor
0–-100% push/pull or push, parameterisable
Sensor
NPN / PNP transistor (trig-level low: ≤4 V high: ≥7 V ), NAMUR sensor, according to EN60947-5-6, switch with or without RS, RP, 2-wire transmitter (without own power supply), 3 wire NPN/PNP-transistor, frequency generator, PDM
Sensor supply
18 V ±15 %, 8.2 V ±15% (@ NAMUR sensor)
Type
frequency or PWM
Output (digital)
Alarm function
configurable, Top and bottom limit values, window range, Short circuit at input, Alarm delay: 0…10 s, Hysteresis adjustable
Threshold voltage (NPN / PNP Sensor): 3 V...43.5 V (configurable), Hysterisis level: ≥0.5 V
Number of inputs
1
PWM measurement, gate time
20 ms … 20 s
PWM measurement, step response time
20 ms … 20 s + 20 ms
Pulse duty factor
0–-100% push/pull or push, parameterisable
Sensor
NPN / PNP transistor (trig-level low: ≤4 V high: ≥7 V ), NAMUR sensor, according to EN60947-5-6, switch with or without RS, RP, 2-wire transmitter (without own power supply), 3 wire NPN/PNP-transistor, frequency generator, PDM
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.