Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RKDGE D2X6,5 PT6
         

Icon
 

General ordering data

Version Field Power® sealing insert, Slotted sealing insert, IP54, in combination with RKDG D17 PT6, with corresponding enclosure, TPE-V
Order No. 2443800000
Type RKDGE D2X6,5 PT6
GTIN (EAN) 4050118457704
Qty. 10 pc(s).

Dimensions and weights

Depth 16 mm
Depth (inches) 0.63 inch
Height 21 mm
Height (inches) 0.827 inch
Width 21 mm
Width (inches) 0.827 inch
Net weight 3.32 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General data

Material TPE-V
Silicone No
Colour beige
Design Slotted sealing insert
Protection degree IP54, in combination with RKDG D17 PT6, with corresponding enclosure
UL 94 flammability rating HB
Mounting position, installation notice in RKDG D17 PT6 (4324010000)
Line type round
Outer cable diameter, max. 6.5 mm

Important note

Product information The foldable seal RKDG D17 PT6 (4324010000) is the carrier seal for the slotted sealing insert.
Cables for IP54 with multiple sealing insert 2 x 6.5 mm (2443800000):
  • IE cable Ø 6.5 mm Type: IE-C5DD4UG…...
  • 24 V cable Ø 6.5 mm E.g. Lapp Ölflex Classic 110 3G1,5

Downloads

Approval/Certificate/Document of Conformity
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002624
ETIM 7.0 EC002624
ETIM 8.0 EC002624
ETIM 9.0 EC002624
ETIM 10.0 EC002624
ECLASS 9.1 27-18-27-90
ECLASS 10.0 27-18-28-15
ECLASS 11.0 27-18-28-15
ECLASS 12.0 27-18-28-15
ECLASS 13.0 27-18-28-15
ECLASS 14.0 27-18-28-15
ECLASS 15.0 27-18-28-15

Approvals

ROHS Conform

Related products

Order No.: 3082240000
Type: DG CABTITE 20X20 PT6
Version:
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
 
Order No.: 4323240000
Type: DG D0 PT6
Version:
Field Power® sealing insert, Blank seal, IP65, with corresponding enclosure, EPDM
 
Order No.: 2545540000
Type: DG M16 PT6
Version:
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
 
Order No.: 2545550000
Type: DG M20 PT6
Version:
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
 
Order No.: 1967600000
Type: DGSB IP30 D0 PT6
Version:
Field Power® sealing insert, Blank seal, IP30, with corresponding enclosure, TPE-U
 
Order No.: 1114530000
Type: RKDG 2XD8.5 WG PT6
Version:
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
 
Order No.: 4323210000
Type: RKDG D11 PT6
Version:
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
 
Order No.: 4323230000
Type: RKDG D13 PT6
Version:
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
 
Order No.: 4323220000
Type: RKDG D15 PT6
Version:
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
 
Order No.: 4324010000
Type: RKDG D17 PT6
Version:
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
 
Order No.: 2491870000
Type: RKDG D18 WG PT6
Version:
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
 
Order No.: 1069060000
Type: RKDG D24 WG PT6
Version:
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
 
Order No.: 4329610000
Type: RKDG D9 PT6
Version:
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
 
Order No.: 2443760000
Type: RKDGE D4X4 PT6
Version:
Field Power® sealing insert, Slotted sealing insert, IP54, in combination with RKDG D17 PT6, with corresponding enclosure, TPE-V