Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WGKV 16/Z GY BX
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
Order No. 2440730000
Type WGKV 16/Z GY BX
GTIN (EAN) 4050118468205
Qty. 50 pc(s).
Product data IEC: 500 V / 76 A / 0.5 - 25 mm²
UL: 600 V / 85 A / AWG 20 - AWG 4
Packaging Box

Dimensions and weights

Height 39.7 mm
Height (inches) 1.563 inch
Height of lowest version 39.7 mm
Width 15.7 mm
Width (inches) 0.618 inch
Length 15.6 mm
Length (inches) 0.614 inch
Net weight 33.68 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System parameters

Product family OMNIMATE Power - series WGK
Wire connection method Screw connection
Conductor outlet direction 90°/270°
Number of poles 1
Pin series quantity
Fitted by customer Yes
Screwdriver blade 1.0 x 5.5
Tightening torque, min. 2 Nm
Tightening torque, max. 2.3 Nm
Clamping screw M 5
Stripping length 16 mm
Touch-safe protection acc. to DIN VDE 0470 IP 20
Protection degree IP20
Type of connection 1 Clamping yoke
Type of connection 2 Clamping yoke

Material data

Insulating material Wemid (PA)
Colour grey
Colour chart (similar) RAL 7035
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.5 mm²
Clamping range, max. 25 mm²
Wire connection cross section AWG, min. AWG 20
Wire connection cross section AWG, max. AWG 4
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 16 mm²
Stranded, min. H07V-R 10 mm²
Stranded, max. H07V-R 25 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 16 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 16 mm²
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 4 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H4,0/15
Cross-section for conductor connection
Type fine-wired
nominal 6 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H6,0/15
Cross-section for conductor connection
Type fine-wired
nominal 10 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H10,0/15
Cross-section for conductor connection
Type fine-wired
nominal 16 mm²
wire end ferrule
Stripping length
nominal 15 mm
Recommended wire-end ferrule H16,0/15
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1
Rated current, min. number of poles (Tu=20°C) 76 A
Rated current, max. number of poles (Tu=20°C) 76 A
Rated voltage for surge voltage class / pollution degree III/3 500 V
Rated impulse voltage for surge voltage class/ contamination degree III/3 6 kV

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 600 V
Rated voltage (Use group C / CSA) 600 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 85 A
Rated current (Use group C / CSA) 85 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 20
Wire cross-section, AWG, max. AWG 4

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 600 V
Rated voltage (Use group C / UL 1059) 600 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 85 A
Rated current (Use group C / UL 1059) 85 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 20
Wire cross-section, AWG, max. AWG 4
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 319 mm
VPE width 168 mm
VPE height 49 mm

Important note

Notes
  • Clearance and creepage distances to other components must be devised in accordance with the relevant application standard. This can be achieved in the device by full encapsulation or by the use of additional spacer plates.
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Colours: SW = black; GN/YL = green/yellow; GY = grey
  • Additional variants on request
  • WGK: Rated voltage plastic walls: 1 - 6 mm = 800 V; metal walls: 1 - 2.5 mm = 800 V; metal walls: 2.5 - 4 mm = 690 V; metal walls: 4 - 6 mm = 500 V
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC001283
ETIM 7.0 EC001283
ETIM 8.0 EC001283
ETIM 9.0 EC001283
ECLASS 9.0 27-14-11-34
ECLASS 9.1 27-14-11-34
ECLASS 10.0 27-14-11-34
ECLASS 11.0 27-14-11-34
ECLASS 12.0 27-14-11-34
ECLASS 13.0 27-14-11-34
ECLASS 14.0 27-14-11-34

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Colour:
Number of poles: 1
Order No.: 2440790000
Colour: black
Type: WGKV 16 BK BX
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
 
Number of poles: 1
Order No.: 2440740000
Colour: Green/yellow
Type: WGKV 16 GN/YE BX
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
 
Number of poles: 1
Order No.: 2440750000
Colour: grey
Type: WGKV 16 GY BX
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
 
Number of poles: 1
Order No.: 2440800000
Colour: black
Type: WGKV 16/Z BK BX
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
 
Number of poles: 1
Order No.: 2440720000
Colour: Green/yellow
Type: WGKV 16/Z GN/YE BX
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)