Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WGK 16 VP GN/YE BX
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
Order No. 2440610000
Type WGK 16 VP GN/YE BX
GTIN (EAN) 4050118468281
Qty. 50 pc(s).
Product data IEC: 500 V / 76 A / 0.5 - 25 mm²
UL: 600 V / 85 A / AWG 20 - AWG 4
Packaging Box

Dimensions and weights

Height 40.4 mm
Height (inches) 1.591 inch
Height of lowest version 40.4 mm
Width 12 mm
Width (inches) 0.472 inch
Length 12 mm
Length (inches) 0.472 inch
Net weight 25.54 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System parameters

Product family OMNIMATE Power - series WGK
Wire connection method Cable lug: ring cable / spade lug
Conductor outlet direction 180°
Number of poles 1
Pin series quantity
Fitted by customer No
Screwdriver blade 1.0 x 5.5
Tightening torque, min. 2 Nm
Tightening torque, max. 2.3 Nm
Clamping screw M 5
Stripping length 16 mm
Touch-safe protection acc. to DIN VDE 0470 IP 20
Protection degree IP20
Type of connection 1 Clamping yoke
Type of connection 2 Screw connection

Material data

Insulating material Wemid (PA)
Colour Green/yellow
Colour chart (similar) Not specified
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.5 mm²
Clamping range, max. 25 mm²
Wire connection cross section AWG, min. AWG 20
Wire connection cross section AWG, max. AWG 4
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 16 mm²
Stranded, min. H07V-R 10 mm²
Stranded, max. H07V-R 25 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 16 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 16 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 16 mm²
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1
Rated current, min. number of poles (Tu=20°C) 76 A
Rated current, max. number of poles (Tu=20°C) 76 A
Rated voltage for surge voltage class / pollution degree III/3 500 V
Rated impulse voltage for surge voltage class/ contamination degree III/3 6 kV

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 600 V
Rated voltage (Use group C / CSA) 600 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 85 A
Rated current (Use group C / CSA) 85 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 20
Wire cross-section, AWG, max. AWG 4

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 600 V
Rated voltage (Use group C / UL 1059) 600 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 85 A
Rated current (Use group C / UL 1059) 85 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 20
Wire cross-section, AWG, max. AWG 4
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 290 mm
VPE width 133 mm
VPE height 69 mm

Important note

Notes
  • Clearance and creepage distances to other components must be devised in accordance with the relevant application standard. This can be achieved in the device by full encapsulation or by the use of additional spacer plates.
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Colours: SW = black; GN/YL = green/yellow; GY = grey
  • Additional variants on request
  • WGK: Rated voltage plastic walls: 1 - 6 mm = 800 V; metal walls: 1 - 2.5 mm = 800 V; metal walls: 2.5 - 4 mm = 690 V; metal walls: 4 - 6 mm = 500 V
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC001283
ETIM 7.0 EC001283
ETIM 8.0 EC001283
ETIM 9.0 EC001283
ECLASS 9.0 27-14-11-34
ECLASS 9.1 27-14-11-34
ECLASS 10.0 27-14-11-34
ECLASS 11.0 27-14-11-34
ECLASS 12.0 27-14-11-34
ECLASS 13.0 27-14-11-34
ECLASS 14.0 27-14-11-34

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Colour:
Number of poles:
Order No.: 2984640000
Colour: Green/yellow
Type: WGK 16 VP TXSC GN/YE BX SO
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA)
 
Number of poles: 1
Order No.: 2440660000
Colour: black
Type: WGK 16 VP BK BX
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
 
Number of poles: 1
Order No.: 2440620000
Colour: grey
Type: WGK 16 VP GY BX
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
 
Number of poles: 1
Order No.: 2440710000
Colour: black
Type: WGK 16 VP/Z BK BX
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
 
Number of poles: 1
Order No.: 2440630000
Colour: Green/yellow
Type: WGK 16 VP/Z GN/YE BX
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)
 
Number of poles: 1
Order No.: 2440640000
Colour: grey
Type: WGK 16 VP/Z GY BX
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 16 mm², Wemid (PA), Direct mounting, Feed-through (bushing)