Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
BLF 2.50/03/180 SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, female plug, Pitch in mm (P): 2.50 mm, Number of poles: 3, Box
Order No. 2439650000
Type BLF 2.50/03/180 SN BK BX
GTIN (EAN) 4050118454628
Qty. 250 pc(s).
Product data IEC: 320 V / 6 A / 0.08 - 0.5 mm²
UL: 150 V / 5 A / AWG 28 - AWG 20
Packaging Box

Dimensions and weights

Depth 19.2 mm
Depth (inches) 0.756 inch
Height 11.75 mm
Height (inches) 0.463 inch
Width 8.1 mm
Width (inches) 0.319 inch
Net weight 2.172 g

Environmental Product Compliance

REACH SVHC /

System Parameters

Product family OMNIMATE Signal - series BL/SL 2.50
Type of connection Field connection
Wire connection method PUSH IN with actuator
Pitch in mm (P) 2.5 mm
Pitch in inches (P) 0.098 "
Conductor outlet direction 180°
Number of poles 3
L1 in mm 5 mm
L1 in inches 1.968 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470 IP 20
Protection degree IP20
Volume resistance <10 mΩ
Stripping length 8 mm
Screwdriver blade standard DIN 5264
Plugging cycles 25

Material data

Insulating material PA
Colour black
Colour chart (similar) RAL 9011
Comparative Tracking Index (CTI) ≥ 600
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -40 °C
Operating temperature, max. 105 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 105 °C

Conductors suitable for connection

Clamping range, min. 0.08 mm²
Clamping range, max. 0.5 mm²
Wire connection cross section AWG, min. AWG 28
Wire connection cross section AWG, max. AWG 20
Solid, min. H05(07) V-U 0.08 mm²
Solid, max. H05(07) V-U 0.5 mm²
Stranded, min. H07V-R 0.08 mm²
Stranded, max. H07V-R 0.5 mm²
Flexible, min. H05(07) V-K 0.08 mm²
Flexible, max. H05(07) V-K 0.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 0.34 mm²
Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 61984
Rated current, min. number of poles (Tu=20°C) 6 A
Rated current, max. number of poles (Tu=20°C) 6 A
Rated current, min. number of poles (Tu=40°C) 6 A
Rated current, max. number of poles (Tu=40°C) 6 A
Rated voltage for surge voltage class / pollution degree II/2 320 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 80 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 150 V
Rated current (Use group B / CSA) 5 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 20

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 150 V
Rated current (Use group B / UL 1059) 5 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 20
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 360 mm
VPE width 115 mm
VPE height 110 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Rated current related to rated cross-section & min. No. of poles.
  • P on drawing = pitch
  • Crimp shape A for wire-end ferrules with crimping tools PZ 1,5 (order no. 9005990000) or PZ 6/5 (order no. 9011460000) for larger wire cross-sections recommended.
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002638
ETIM 7.0 EC002638
ETIM 8.0 EC002638
ETIM 9.0 EC002638
ECLASS 9.0 27-44-03-09
ECLASS 9.1 27-44-03-09
ECLASS 10.0 27-44-03-09
ECLASS 11.0 27-46-02-02
ECLASS 12.0 27-46-02-02
ECLASS 13.0 27-46-02-02

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Number of poles:
Number of poles: 2
Colour: black
Order No.: 2438860000
Type: BLF 2.50/02/180 SN BK BX
Version:
PCB plug-in connector, female plug, Pitch in mm (P): 2.50 mm, Number of poles: 2, Box
 
Number of poles: 4
Colour: black
Order No.: 2439670000
Type: BLF 2.50/04/180 SN BK BX
Version:
PCB plug-in connector, female plug, Pitch in mm (P): 2.50 mm, Number of poles: 4, Box
 
Number of poles: 5
Colour: black
Order No.: 2439680000
Type: BLF 2.50/05/180 SN BK BX
Version:
PCB plug-in connector, female plug, Pitch in mm (P): 2.50 mm, Number of poles: 5, Box
 
Number of poles: 6
Colour: black
Order No.: 2439690000
Type: BLF 2.50/06/180 SN BK BX
Version:
PCB plug-in connector, female plug, Pitch in mm (P): 2.50 mm, Number of poles: 6, Box
 
Number of poles: 7
Colour: black
Order No.: 2439700000
Type: BLF 2.50/07/180 SN BK BX
Version:
PCB plug-in connector, female plug, Pitch in mm (P): 2.50 mm, Number of poles: 7, Box
 
Number of poles: 8
Colour: black
Order No.: 2439710000
Type: BLF 2.50/08/180 SN BK BX
Version:
PCB plug-in connector, female plug, Pitch in mm (P): 2.50 mm, Number of poles: 8, Box
 
Number of poles: 9
Colour: black
Order No.: 2439720000
Type: BLF 2.50/09/180 SN BK BX
Version:
PCB plug-in connector, female plug, Pitch in mm (P): 2.50 mm, Number of poles: 9, Box
 
Number of poles: 10
Colour: black
Order No.: 2439730000
Type: BLF 2.50/10/180 SN BK BX
Version:
PCB plug-in connector, female plug, Pitch in mm (P): 2.50 mm, Number of poles: 10, Box
 
Number of poles: 11
Colour: black
Order No.: 2439740000
Type: BLF 2.50/11/180 SN BK BX
Version:
PCB plug-in connector, female plug, Pitch in mm (P): 2.50 mm, Number of poles: 11, Box
 
Number of poles: 12
Colour: black
Order No.: 2439750000
Type: BLF 2.50/12/180 SN BK BX
Version:
PCB plug-in connector, female plug, Pitch in mm (P): 2.50 mm, Number of poles: 12, Box