Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RJ45C5 T1V 4.0N4N TY
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly)
Order No. 2436450000
Type RJ45C5 T1V 4.0N4N TY
GTIN (EAN) 4050118448832
Qty. 120 pc(s).
Packaging Tray (manual assembly)

Dimensions and weights

Depth 16.7 mm
Depth (inches) 0.657 inch
Height 20 mm
Height (inches) 0.787 inch
Height of lowest version 16.5 mm
Width 16 mm
Width (inches) 0.63 inch
Net weight 0.44 g

Environmental Product Compliance

REACH SVHC /

System specifications

Category Cat. 5
LED No
Mounting onto the PCB THT solder connection
Number of poles 8
Number of solder pins per pole
Outgoing elbow 180°
Performance-Category Cat. 5
Pitch in inches (P) 0.05 "
Pitch in mm (P) 1.27 mm
Plugging cycles 750
Product family OMNIMATE Data - RJ45 modular jack
Protection degree IP20
Shield surface nickel-plated
Shield tabs none
Shielding Yes
Shielding material Brass
Solder eyelet hole diameter (D) 0.9 mm
Solder eyelet hole diameter tolerance (D) ± 0.1 mm
Solder pin dimensions Octagonal
Solder pin length (l) 4 mm
Soldering process Manual soldering, Wave soldering
Tolerance of solder pin position ± 0.1 mm
Type of connection Solder connection

Electrical properties

Dielectric strength, contact / contact 1000 V DC
Dielectric strength, contact / shield 1500 V DC
Insulation strength ≥ 500 MΩ
PoE / PoE+ conforming to IEEE 802.3at
Rated current 1.5 A
Rated voltage 125 V
Volume resistance <25 mΩ

Standards

Connector standard IEC 60603-7-51

Material data

Insulating material PA 66
Colour black
Colour chart (similar) RAL 9011
Insulating material group II
Comparative Tracking Index (CTI) ≥ 500
Insulation strength ≥ 500 MΩ
UL 94 flammability rating V-0
Contact base material Phosphorus bronze
Contact material Cu-alloy
Contact surface Gold over nickel
Layer structure of plug contact 30...80 µ" Ni / ≥ 30 µ" Au
Storage temperature, min. -40 °C
Storage temperature, max. 85 °C
Operating temperature, min. -40 °C
Operating temperature, max. 85 °C

Packing

Packaging Tray (manual assembly)
VPE length 317 mm
VPE width 191 mm
VPE height 67 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Product Change Notification
PCN
PCN
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

ROHS Conform

Related products

Colour: black
Order No.: 2562960000
Type: RJ45C5 T1V 3.2N4G/Y TY
Version:
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tray (manual assembly)
 
Colour: black
Order No.: 1433810000
Type: RJ45C5 T1V 3.2N4N TY
Version:
PCB plug-in connector, RJ45 jacks, Cat. 5 , THT solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray
 
Colour: black
Order No.: 2626050000
Type: RJ45C6 T1V 3.0N4N TY
Version:
PCB plug-in connector, RJ45 jacks, Cat. 6 , THT solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tray (manual assembly)