Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CH20M6 BP 4P-4P FE BK 1 1261494
         

Icon
Icon
 

General ordering data

Version Modular housing, OMNIMATE Housing - series CH20M black, Housing base, Recess in the detent foot area for FE contact, Width: 6.1 mm
Order No. 2435460000
Type CH20M6 BP 4P-4P FE BK 1 1261494
GTIN (EAN) 4050118447347
Qty. 50 pc(s).

Dimensions and weights

Depth 114.3 mm
Depth (inches) 4.5 inch
Height 110.7 mm
Height (inches) 4.358 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 22.34 g

Environmental Product Compliance

REACH SVHC /

Material data

Comparative Tracking Index (CTI) 400 ≤ CTI <600
Insulating material PBT
Insulating material group IIIa
UL 94 flammability rating V-0

General data

Colour black
Colour chart (similar) RAL 9011
Encapsulation option No
Protection degree IP20 in installed state
Rail TS 35

Assembly properties

Number of PCBs, max.
Number of connection levels, max.
Number of poles, max.
Height of components on the PCB, max. 3.5 mm
Type of assembly of the PCB one-sided

Component properties

Cut out in clip-on foot area as preperation for FE contact, Contact included!
Number of connection levels, max.

Design - IN requirements

PCB thickness 0.8 mm
Tolerance for the PCB shape ±0.1 mm
Tolerance of circuit board thickness ±0.1 mm

Individualization options

Alternitive colours More on request
Customer specific cutouts possible Yes
Customer specific labelling possible Yes
Customer specific order process See guideline under downloads

Downloads

Classifications

ETIM 7.0 EC001031
ETIM 8.0 EC001031
ETIM 9.0 EC001031
ECLASS 11.0 27-18-27-92
ECLASS 12.0 27-18-27-92
ECLASS 13.0 27-19-06-01

Approvals

ROHS Conform

Related products

There are no products in this group.