Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VG M20 EMV-4 MS 6-12
         

Icon
Icon
Icon
 

General ordering data

Version VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 20, 6, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Order No. 2435150000
Type VG M20 EMV-4 MS 6-12
GTIN (EAN) 4050118446906
Qty. 50 pc(s).

Dimensions and weights

Height 32 mm
Height (inches) 1.26 inch
Length 38 mm
Length (inches) 1.496 inch
Net weight 0.044 g

Temperatures

Operating temperature -40 °C...100 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP b5ff1f66-ddba-4739-9fc0-0521ddb52139
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Certificate numbers cable gland

Approval conditions DNV, UL, cULus
Certificate no. cable gland (GERMLLOYD) E-14047

General information

AF size 22 mm
AF size 1 22 mm
AF size 2 22 mm
Cable glands metric, M 20
Clamp insert Polyamide
External thread M 20
Halogen Yes
Length of thread 6 mm
Material Brass, nickel-plated
O-Ring NBR
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Outer cable diameter, max. 12 mm
Outer cable diameter, min. 6 mm
Pitch of thread 1.5 mm
Protection class (UL) Type 4X
Protection degree IP66, IP68 - 5 bar (30 min.), IP69K
Protection degree with GWDR IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K
Seal insert CR
Sealing NBR
Shield diameter, max. 10 mm
Shield diameter, min. 4.5 mm
Tightening torque 5.5 Nm
Torque for cap nut, max. 6.5 Nm
Torque for cap nut, min. 5.5 Nm
Torque for connecting adapter, max. 6.5 Nm
Torque for connecting adapter, min. 5.5 Nm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-32
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-01
ECLASS 13.0 27-14-08-01
ECLASS 14.0 27-14-08-01

Approvals

ROHS Conform

Related products

Order No.: 2435070000
Type: VG M12 EMV-4 MS 3-6.5
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 12, 6, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 2766290000
Type: VG M12 EMV-4/15 MS 3-6.5
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 12, 15, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 2435140000
Type: VG M16 EMV-4 MS 5-10
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 16, 6, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 2435160000
Type: VG M20 EMV-4 MS 8-14
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 20, 8, OD min. 7.5 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 2766310000
Type: VG M20 EMV-4/15 MS 6-12
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 20, 15, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 2435170000
Type: VG M25 EMV-4 MS 10-18
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 25, 8, OD min. 10 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 2766320000
Type: VG M25 EMV-4/15 MS 10-18
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 25, 15, OD min. 10 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 2435180000
Type: VG M32 EMV-4 MS 16-25
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 32, 9, OD min. 16 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 2766330000
Type: VG M32 EMV-4/15 MS 16-25
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 32, 15, OD min. 16 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 2435190000
Type: VG M40 EMV-4 MS 22-32
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 40, 9, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 2766340000
Type: VG M40 EMV-4/15 MS 23-32
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 40, 15, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 2435200000
Type: VG M50 EMV-4 MS 30-38
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 50, 9, OD min. 30 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 2913010000
Type: VG M63 - MS 4/EMV KB 37-53
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, M 63, 10, OD min. 37 - OD max. 53 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 2435210000
Type: VG M63 EMV-4 MS 34-44
Version:
VG EMV GEN 4 (EMC cable gland with clamping cage), Cable glands, straight, M 63, 14, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.