Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AMC 2.5 800V
         

Icon
Icon
 

General ordering data

Version Motor-connection terminal (Multi-level), PUSH IN, 2.5, 800 V, 22 A, dark beige
Order No. 2434370000
Type AMC 2.5 800V
GTIN (EAN) 4050118444438
Qty. 50 pc(s).

Dimensions and weights

Depth 88 mm
Depth (inches) 3.465 inch
Depth including DIN rail 88.5 mm
Height 107.5 mm
Height (inches) 4.232 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 31.727 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material Wemid
Colour dark beige
Colour of operational elements orange
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV16ATEX7909U
Certificate No. (IECEX) IECEXTUR16.0036U
Max. voltage (ATEX) 440 V
Current (ATEX) 19 A
Wire cross section max. (ATEX) 2.5 mm²
Max. voltage (IECEX) 440 V
Current (IECEX) 19 A
Wire cross section max. (IECEX) 2.5 mm²
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection Yes
Rail TS 35
PE function Yes

Additional technical data

Installation advice Rail
Open sides closed
Snap-on No
Type of fixing Snap-on
Type of mounting TS 35
With snap-in pegs No

CSA rating data

Certificate No. (CSA) 200039-70089609
Current size B (CSA) 20 A
Current size C (CSA) 20 A
Current size D (CSA) 5 A
Voltage size B (CSA) 600 V
Voltage size C (CSA) 600 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 28 AWG

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 2.5 mm²
Clamping range, min. 0.14 mm²
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Tube length for twin wire-end ferrule
Tube length
max. 12 mm
min. 8 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 0.75 mm²
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Cross-section for conductor connection
min. 0.34 mm²
max. 0.14 mm²
Tube length
max. 6 mm
min. 8 mm
Cross-section for conductor connection
min. 1 mm²
max. 0.5 mm²
Tube length
max. 6 mm
min. 12 mm
Cross-section for conductor connection
min. 2.5 mm²
max. 1.5 mm²
Tube length
max. 8 mm
min. 12 mm
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Cross-section for conductor connection
nominal 0.25 mm²
Tube length
nominal 5 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
max. 10 mm
min. 6 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 4 mm²
Tube length
max. 12 mm
min. 7 mm
Twin wire-end ferrules, max. 0.75 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 28
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 2.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Rail
Rail TS 35
Standards DIN EN 60947-7-1, DIN EN 60947-7-2
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 28

Rating data

Rated cross-section 2.5 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 22 A
Current at maximum wires 22 A
Standards DIN EN 60947-7-1, DIN EN 60947-7-2
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 28 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 28 AWG
Current size B (cURus) 20 A
Current size C (cURus) 20 A
Current size D (cURus) 5 A
Voltage size B (cURus) 600 V
Voltage size C (cURus) 600 V
Voltage size D (cURus) 600 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-02

Approvals

Approvals CCCEX CE CSA CURUS CURUSEX DETNORVER IECEXTUR KEMAKEUR TUEVNATEX UKEX UKCA
UL File Number Search UL Website
Certificate No. (cURus) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 2434340000
Type: AMC 2.5
Version:
Motor-connection terminal (Multi-level), PUSH IN, 2.5, 690 V, 22 A, dark beige
 
Order No.: 1221340000
Type: PMAK 4
Version:
P-series, Motor-connection terminal, Rated cross-section: 4 mm², PUSH IN, Direct mounting
Delivery status:
This article will no longer be available in the future.