Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 48B TOLU 2M40G CS
         

Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Plug housing, Cable entry from top, End-locking clamp, lower side, Standard, Size of cable entries: M 40
Order No. 2431650000
Type HDC 48B TOLU 2M40G CS
GTIN (EAN) 4050118443189
Qty. 1 pc(s).

Dimensions and weights

Net weight 715 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6bI
REACH SVHC Lead 7439-92-1
SCIP d447edfa-0214-4f34-b5ba-82eae491b46a

Dimensions

Cable entry w. thread
Height of housing B 94 mm
Total length housing 132 mm
Width housing C 90 mm

General data

EMC housings No
Housing main material diecast aluminium
Material of locking element Stainless steel, rust-proof
Protection degree IP65 (in plugged condition)
Surface finish Powder-coated
Tightening torque 1.2 Nm

Version

BG 12
Cable entry w. thread
Clamp version End-locking clamp
Colour (RAL) RAL 7035
Design Standard
Design of housing Plug housing, Cable entry from top
Design of locking system End-locking clamp, lower side
Internal thread M 40
Number of cable entry on top
Number of cable entry sideways
Size 12
Size of cable entries M 40
Suitable for ModuPlug® Yes
Tightening torque 1.2 Nm
Top part/bottom part/lid upper part
Type Plug

Downloads

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02
ECLASS 14.0 27-44-02-02

Approvals

ROHS Conform

Related products

Order No.: 1788350000
Type: HDC 48B TOLU 1M32G
Version:
HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 32
 
Order No.: 1788340000
Type: HDC 48B TOLU 1M40G
Version:
HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 40
 
Order No.: 1788330000
Type: HDC 48B TOLU 1M50G
Version:
HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 50
 
Order No.: 1001520000
Type: HDC 48B TOLU 1M63G CS
Version:
HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard
 
Order No.: 1650980000
Type: HDC 48B TOLU 1PG29G
Version:
HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 29
 
Order No.: 1651000000
Type: HDC 48B TOLU 1PG36G
Version:
HDC enclosures, Size: 12, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 36