Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC IP68 04A AWS 1M25
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 1, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), IP69K, Bulkhead housing, Clamping yoke connection, Standard, Size of cable entries: M 25
Order No. 2430170000
Type HDC IP68 04A AWS 1M25
GTIN (EAN) 4050118439854
Qty. 1 pc(s).

Dimensions and weights

Depth 50 mm
Depth (inches) 1.969 inch
Height 44 mm
Height (inches) 1.732 inch
Width 67 mm
Width (inches) 2.638 inch
Mounting dimension - height 41 mm
Mounting dimension - width 41 mm
Net weight 114.4 g

Temperatures

Limit temperature -50 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%
Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Unstable
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Conditionally resistant
Substance Hydraulic oil
Chemical resistance Conditionally resistant
Substance Petroleum benzine
Chemical resistance Unstable
Substance Sweat
Chemical resistance Conditionally resistant
Substance Premium gasoline
Chemical resistance Unstable
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Resistant
Substance Ozone
Chemical resistance Resistant

Dimensions

Cable entry w. thread
Height of housing B 44 mm
Hole pitch length A2 41 mm
Total length housing 50 mm

General data

EMC housings Yes
Housing main material diecast aluminium
Protection degree IP66 (in plugged condition), IP68 (in plugged condition), IP69K
Surface finish Powder coating

Version

BG 1
Cable entry w. thread
Clamp version Clamping yoke connection
Colour (RAL) RAL 9011
Design Standard
Design of housing Bulkhead housing
Design of locking system Clamping yoke connection
Internal thread M 25
Number of cable entry on top
Number of cable entry sideways
Sealing Silicone
Size 1
Size of cable entries M 25
Suitable for ModuPlug® No
Top part/bottom part/lid lower part
Type Bulkhead (feed-through)

Important note

Product information When mounting the housings, make sure that the flat gasket is correctly seated.

Downloads

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02
ECLASS 14.0 27-44-02-02

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1081480000
Type: HDC IP68 04A AWS 1M20
Version:
HDC enclosures, Size: 1, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Bulkhead housing, Clamping yoke connection, Standard, Size of cable entries: M 20
 
Order No.: 1081490000
Type: HDC IP68 04A AWS
Version:
HDC enclosures, Size: 1, Protection degree: IP68 (in plugged condition), IP66 (in plugged condition), IP69K, Bulkhead housing, Clamping yoke connection, Standard