Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WGK 50 VP BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA)
Order No. 2428440000
Type WGK 50 VP BK BX
GTIN (EAN) 4050118437935
Qty. 10 pc(s).
Product data IEC: 690 V / 150 A / 16 - 50 mm²
UL: 600 V / 150 A / AWG 6 - AWG 1/0
Packaging Box

Dimensions and weights

Net weight 81.4 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

System parameters

Product family OMNIMATE Power - series WGK
Wire connection method Cable lug: ring cable / spade lug
Conductor outlet direction 180°
Number of poles 1
Fitted by customer No
Screwdriver blade 1.2 x 6.5
Tightening torque, min. 4 Nm
Tightening torque, max. 5.5 Nm
Clamping screw M 6
Stripping length 24 mm
Touch-safe protection acc. to DIN VDE 0470 IP 20
Protection degree IP20

Material data

Insulating material Wemid (PA)
Colour black
Colour chart (similar) RAL 9011
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 10 mm²
Clamping range, max. 50 mm²
Wire connection cross section AWG, min. AWG 6
Wire connection cross section AWG, max. AWG 1/0
Solid, min. H05(07) V-U 16 mm²
Solid, max. H05(07) V-U 16 mm²
Stranded, min. H07V-R 16 mm²
Stranded, max. H07V-R 50 mm²
Flexible, min. H05(07) V-K 16 mm²
Flexible, max. H05(07) V-K 50 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 10 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 50 mm²
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 35 mm²
wire end ferrule
Stripping length
nominal 25 mm
Recommended wire-end ferrule H35,0/25
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1
Rated current, min. number of poles (Tu=20°C) 150 A
Rated current, max. number of poles (Tu=20°C) 150 A
Rated voltage for surge voltage class / pollution degree III/3 690 V
Rated impulse voltage for surge voltage class/ contamination degree III/3 6 kV

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 600 V
Rated voltage (Use group C / CSA) 600 V
Rated current (Use group B / CSA) 150 A
Rated current (Use group C / CSA) 150 A
Wire cross-section, AWG, min. AWG 6
Wire cross-section, AWG, max. AWG 1/0

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 600 V
Rated voltage (Use group C / UL 1059) 600 V
Rated current (Use group B / UL 1059) 150 A
Rated current (Use group C / UL 1059) 150 A
Wire cross-section, AWG, min. AWG 6
Wire cross-section, AWG, max. AWG 1/0
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 200 mm
VPE width 93 mm
VPE height 55 mm

Important note

Notes
  • Clearance and creepage distances to other components must be devised in accordance with the relevant application standard. This can be achieved in the device by full encapsulation or by the use of additional spacer plates.
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Colours: SW = black; GN/YL = green/yellow; GY = grey
  • Additional variants on request
  • WGK: Rated voltage plastic walls: 1 - 6 mm = 800 V; metal walls: 1 - 2.5 mm = 800 V; metal walls: 2.5 - 6 mm = 690 V
  • Wire-end ferrules are mandatory for stranded wires with more than 19 strands.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC001283
ETIM 7.0 EC001283
ETIM 8.0 EC001283
ETIM 9.0 EC001283
ECLASS 9.0 27-14-11-34
ECLASS 9.1 27-14-11-34
ECLASS 10.0 27-14-11-34
ECLASS 11.0 27-14-11-34
ECLASS 12.0 27-14-11-34
ECLASS 13.0 27-14-11-34
ECLASS 14.0 27-14-11-34

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Colour:
Number of poles: 1
Order No.: 2428270000
Type: WGK 50 VP GN/YE BX
Colour: Green/yellow
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA)
 
Number of poles: 1
Order No.: 2428280000
Type: WGK 50 VP GY BX
Colour: grey
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA)
 
Number of poles: 1
Order No.: 2428450000
Type: WGK 50 VP/Z BK BX
Colour: black
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA)
 
Number of poles: 1
Order No.: 2428290000
Type: WGK 50 VP/Z GN/YE BX
Colour: Green/yellow
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA)
 
Number of poles: 1
Order No.: 2428300000
Type: WGK 50 VP/Z GY BX
Colour: grey
Version:
OMNIMATE Power - series WGK, Feed-through terminal, Rated cross-section: 50 mm², Wemid (PA)