Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR67-MP-HP-16DI-12-60M
         

Icon
Icon
 

General ordering data

Version Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
Order No. 2426270000
Type UR67-MP-HP-16DI-12-60M
GTIN (EAN) 4050118434422
Qty. 1 pc(s).

Dimensions and weights

Height 17.6 mm
Height (inches) 0.693 inch
Width 59.6 mm
Width (inches) 2.346 inch
Length 200 mm
Length (inches) 7.874 inch
Net weight 500 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

Connections

Fieldbus (BUS-IN) 1x M12 female 4-pole, D-coded
Fieldbus (BUS-OUT) 1x M12 female 4-pole, D-coded
I/O connections 8 x M12 socket 5-pole, A-coded
Supply voltage (AUX-IN) 1x M12 plug 5-pole, L-coded
Supply voltage (AUX-OUT) 1x M12 socket 5-pole, L-coded

Digital inputs

Diagnostic display Per channel, via LED, red
Digital inputs
Short-circuit protection Yes
Overload protection Yes
Reverse polarity protection Yes
Input current, high Type 1 in acc. with IEC 61131-2
Input current, low Type 1 in acc. with IEC 61131-2
Status indicator Per channel, via LED, yellow

General data

Housing main material Zinc diecast
Module variants 16 digital inputs
Protection degree IP67
UL 94 flammability rating UL 94

Supply voltage

Limits 18 V DC ... 30 V DC
Operating voltage 24 V
Power consumption of module electronics 100 mA typical
Reverse polarity protection Yes

Downloads

Classifications

ETIM 6.0 EC001597
ETIM 7.0 EC001597
ETIM 8.0 EC001597
ETIM 9.0 EC001597
ECLASS 9.0 27-24-26-02
ECLASS 9.1 27-24-26-02
ECLASS 10.0 27-24-26-02
ECLASS 11.0 27-24-26-02
ECLASS 12.0 27-24-26-02
ECLASS 13.0 27-24-26-02

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2426300000
Type: UR67-MP-78-16DI-12-60M
Version:
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
 
Order No.: 2512830000
Type: UR67-MP-78-16DIO-12-60M
Version:
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
 
Order No.: 2426310000
Type: UR67-MP-78-16DO-12-60M
Version:
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
 
Order No.: 2426320000
Type: UR67-MP-78-8DIDO-12-60M
Version:
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
 
Order No.: 2512840000
Type: UR67-MP-HP-16DIO-12-60M
Version:
Automation Products - u-remote IP67, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
 
Order No.: 2426280000
Type: UR67-MP-HP-16DO-12-60M
Version:
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
 
Order No.: 2426290000
Type: UR67-MP-HP-8DIDO-12-60M
Version:
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol