Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ENERGY METER D650
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Power measurement/display for 1-, 3-phase mains
Order No. 2425490000
Type ENERGY METER D650
GTIN (EAN) 4050118433326
Qty. 1 pc(s).

Dimensions and weights

Depth 82 mm
Depth (inches) 3.228 inch
Height 90 mm
Height (inches) 3.543 inch
Width 107.5 mm
Width (inches) 4.232 inch
Net weight 350 g

Temperatures

Storage temperature -20 °C...70 °C
Operating temperature -10 °C...55 °C
Humidity at operating temperature 5…95 % RH

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Measuring current input

Current-measuring channels 4
Distortion factor THD-I in % Yes
Harmonics, per order / current 1.-40.
Measuring accuracy for current 0.25 %
Rated current 1 / 5 A
Residual current measuring No

Measuring voltage input

Distortion factor THD-U in % Yes
Four-wire system Yes
Harmonics, per order / voltage 1.-40.
Measurement range, voltage L-L, AC 480 V
Measurement range, voltage L-N, AC 277 V
Measuring accuracy for voltage 0.2 %
Quadrants
Three-wire system Yes

Communication

Interface RS232: 9.6 – 115.2 kbps, RS485: 9.6 – 921.6 kbps
Protocol Modbus RTU

Inputs/outputs

Number of digital inputs
Number of digital outputs
Number of pulse outputs
Temperature input Yes

Measurement data recording

Memory; minimum and maximum values Yes
Memory size 4 MB
Number of memory values 156 k
Update interval register 200 ms
Min. memory recording interval 60 s
Software ecoExplorer go®
Integrated logic Yes

Technical data

Input frequency <20 Hz
Protection degree IP20
Rated current 1 / 5 A
Version Power measurement/display for 1-, 3-phase mains
Standards DIN EN 61326-1, DIN EN 61000-4-2, DIN EN 61000-4-3, DIN EN 61000-4-4, DIN EN 61000-4-5, DIN EN 61000-4-6, DIN EN 61000-4-8, EN 61000-4-11, IEC 61010-1, IEC 61010-2-030, EN 55011
Measurement range, voltage L-N, AC 277 V
Measurement range, voltage L-L, AC 480 V
Surge voltage category 300 V CAT III
Voltage supply 95 - 240 V AC, 135 - 340 V DC
Supply voltage 230 V
Three-wire system Yes
Four-wire system Yes
Quadrants
Sampling frequency 50/60 Hz 20 kHz
Continuous measurements Yes
Measurement result per second 5 ms
Effective value from the period (50/60 Hz) 10 / 12
Residual current measuring No
Current-measuring channels 4
Measuring accuracy for voltage 0.2 %
Measuring accuracy for current 0.25 %
Measurement accuracy for active energy (kWh, .../5 A) Class 0.5S
Operating-hours counter Yes
Clock Yes
Bimetal function Yes

Voltage quality measurement

Harmonics, per order / voltage 1.-40.
Harmonics, per order / current 1.-40.
Distortion factor THD-U in % Yes
Distortion factor THD-I in % Yes
Unbalanced Yes
Positive, negative and zero system Yes
Brief interruptions No
Sequence-of-events recorder function No

Insulation coordination

Surge voltage category 300 V CAT III

Downloads

Classifications

ETIM 6.0 EC002301
ETIM 7.0 EC002301
ETIM 8.0 EC002301
ETIM 9.0 EC002301
ECLASS 9.0 27-14-23-30
ECLASS 9.1 27-21-03-01
ECLASS 10.0 27-14-23-30
ECLASS 11.0 27-14-23-30
ECLASS 12.0 27-14-23-30
ECLASS 13.0 27-14-23-30

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E469563

Related products

Order No.: 2425420000
Type: ENERGY METER 350
Version:
Power measurement/display for 1-, 3-phase mains
Delivery status:
This article will no longer be available in the future.
 
Order No.: 2500880000
Type: ENERGY METER 520-230
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2500860000
Type: ENERGY METER 520-24
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540890000
Type: ENERGY METER 525-230
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540880000
Type: ENERGY METER 525-24
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540850000
Type: ENERGY METER 610-230
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540920000
Type: ENERGY METER 610-24
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540870000
Type: ENERGY METER 610-PB-230
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540860000
Type: ENERGY METER 610-PB-24
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2500890000
Type: ENERGY METER 700-PN-230
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2500870000
Type: ENERGY METER 700-PN-24
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540910000
Type: ENERGY METER 750-230
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540900000
Type: ENERGY METER 750-24
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540830000
Type: ENERGY METER D370-CBM
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 1423550000
Type: POWER MONITOR
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 1470260000
Type: POWER MONITOR 51A
Version:
Power measurement/display for 1-, 3-phase mains