Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIE-M12S-4A-H-LK
         

Icon
Icon
 

General ordering data

Version Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length:
Order No. 2424210000
Type SAIE-M12S-4A-H-LK
GTIN (EAN) 4050118431919
Qty. 10 pc(s).

Dimensions and weights

Net weight 0.025 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 0ea6d931-f9e9-40a6-89d9-8d67103189d3

Technical data of PCB plug-in connector

Coding A-coded
Housing surface nickel-plated
Housings M12 pin
Number of poles 5
Shield connection No
Type of mounting Rear panel mounting
Rated voltage 60 V
Rated voltage 60 V
Rated current 4 A
Rated current 4 A
Temperature range -30…80 °C
Protection degree IP67
Contact surface Au (Gold)
Housing main material CuZn, nickel-plated
Connection thread M12
Tightening torque M12: 0.8 Nm
Mounting thread M 16 x 1.5
Mounting torque
max. 1.2 Nm
Mounting torque range 1.2 Nm
Insulation strength 100 MΩ
Pollution severity 3 (2 within the sealed area)
Plugging cycles ≥ 100
Contact material Cu-alloy
Lock nut material Nickel-plated CuZn
Material of the flange-mounted housing Nickel-plated CuZn

General Info

Number of poles 5
Housing main material CuZn, nickel-plated
Connection thread M12
Contact material Cu-alloy
Contact surface Au (Gold)
Type of mounting Rear panel mounting
Protection degree IP67
Plugging cycles ≥ 100

Material data

Contact material Cu-alloy
Contact surface Au (Gold)

System parameters

Insulation strength 100 MΩ
Number of poles 5
Pin series quantity
Plugging cycles ≥ 100
Protection degree IP67

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC003569
ETIM 8.0 EC003569
ETIM 9.0 EC003569
ECLASS 9.0 27-44-01-03
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-09
ECLASS 11.0 27-44-01-09
ECLASS 12.0 27-44-01-09
ECLASS 13.0 27-44-01-09

Approvals

ROHS Conform

Related products

Coding: B-coded
Shield connection: No
Number of poles: 5
Order No.: 2424240000
Type: SAIE-M12S-5B-H-LK
Version:
Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: