Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIE-M12S-4B-F-LK
         

Icon
Icon
 

General ordering data

Version Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length:
Order No. 2424180000
Type SAIE-M12S-4B-F-LK
GTIN (EAN) 4050118432374
Qty. 10 pc(s).

Dimensions and weights

Net weight 15.7 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 0ea6d931-f9e9-40a6-89d9-8d67103189d3
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Technical data of PCB plug-in connector

Coding B-coded
Housing surface nickel-plated
Housings M12 pin
Number of poles 4
Shield connection No
Type of mounting Front mounting
Rated voltage 250 V
Rated voltage 250 V (4-pole) / 60 V (5-pole)
Rated current 4 A
Rated current 4 A
Temperature range -30…80 °C
Protection degree IP67
Contact surface Au (Gold)
Housing main material CuZn, nickel-plated
Connection thread M12
Tightening torque M12: 0.8 Nm
Mounting thread M 16 x 1.5
Mounting torque
max. 1.2 Nm
Mounting torque range 1.2 Nm
Insulation strength 100 MΩ
Pollution severity 3 (2 within the sealed area)
Plugging cycles ≥ 100
Contact material Cu-alloy
Lock nut material Nickel-plated CuZn
Material of the flange-mounted housing Nickel-plated CuZn

General Info

Number of poles 4
Housing main material CuZn, nickel-plated
Connection thread M12
Contact material Cu-alloy
Contact surface Au (Gold)
Type of mounting Front mounting
Protection degree IP67
Plugging cycles ≥ 100

Material data

Contact material Cu-alloy
Contact surface Au (Gold)

System parameters

Insulation strength 100 MΩ
Number of poles 4
Pin series quantity
Plugging cycles ≥ 100
Protection degree IP67

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC003569
ETIM 8.0 EC003569
ETIM 9.0 EC003569
ECLASS 9.0 27-44-01-03
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-09
ECLASS 11.0 27-44-01-09
ECLASS 12.0 27-44-01-09
ECLASS 13.0 27-44-01-09

Approvals

ROHS Conform

Related products

Shield connection: No
Coding: A-coded
Number of poles: 5
Order No.: 2424160000
Type: SAIE-M12S-5A-F-LK
Version:
Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: