Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RA MCZ1.5 DKBG 1674
         

Icon
Icon
Icon
 

General ordering data

Version Mounting rail housing, OMNIMATE Housing - TERMINALBOX grey-beige, Extension frame, Width: 8.5 mm
Order No. 2224240000
Type RA MCZ1.5 DKBG 1674
GTIN (EAN) 4032248126262
Qty. 25 pc(s).

Dimensions and weights

Depth 55.9 mm
Depth (inches) 2.201 inch
Height 91 mm
Height (inches) 3.583 inch
Width 8.5 mm
Width (inches) 0.335 inch
Net weight 8.612 g

Temperatures

Storage temperature -25 °C...55 °C
Humidity at storage temperature 80 % relative humidity (without condensation)
Operating temperature -50 °C...120 °C
Installation temperature -25 °C...120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Comparative Tracking Index (CTI) 600 ≤ CTI
Insulating material PA 66
Insulating material group I
UL 94 flammability rating V-0

General data

Colour grey-beige
Encapsulation option Yes
Protection degree IP20 in installed state

Design - IN requirements

PCB thickness 1 mm
Tolerance for the PCB shape ±0.1
Tolerance of circuit board thickness ±0.1 mm

Individualization options

Alternitive colours More on request
Customer specific cutouts possible No
Customer specific labelling possible No

Assembly properties

Number of connection levels
Number of PCBs, max.
Continuous current of cross-connection 10 A
Continuous current of cross-connection/PCB 32 A
Cross-connection Yes
Type of connection without, Connection element

Housing properties

Flip cover mountable Yes
Marker integrateable Yes

Downloads

Classifications

ETIM 7.0 EC001031
ETIM 8.0 EC001031
ETIM 9.0 EC001031
ECLASS 11.0 27-18-27-92
ECLASS 12.0 27-18-27-92
ECLASS 13.0 27-19-06-04

Approvals

ROHS Conform

Related products

Order No.: 2551430000
Type: RA MCZ1.5 BL 1667
Version:
Mounting rail housing, OMNIMATE Housing - TERMINALBOX , Extension frame