Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Cable Glands
Cable entry system - Cabtite
Cable glands for standard industrial use - IND
Cable glands for electromagnetic compatibility - EMC
Cable glands for hazardous areas - Ex
Supplemental accessories
Blanking plugs
Compensating elements
Locknuts
Sealing rings
Adapters
Earth tags
Protective caps
Safety serrated washer
Brass blanking plugs, round head IND
Brass blanking plugs, VP HEX head Ex e/d
Brass blanking plugs, VP round head Ex e/d
Plastic blanking plugs, round head IND
Plastic blanking plugs Ex e/i 7 Joule
Stainless Steel blanking plugs, VP HEX head Ex e/d
Stainless Steel blanking plugs, VP round head Ex e/d
General ordering data
Version
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 63, 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.
2066940000
Type
VP M63 EX SI 7J
GTIN (EAN)
4050118415353
Qty.
20 pc(s).
Dimensions and weights
Height
27.5 mm
Height (inches)
1.083 inch
Length
27.5 mm
Length (inches)
1.083 inch
Diameter
63 mm
Wall thickness, min.
0.5 mm
Wall thickness, max.
17 mm
Net weight
52.3 g
Temperatures
Operating temperature
-60 °C...70 °C
Environmental Product Compliance
REACH SVHC
/
Certificate numbers cable gland
Approval conditions
ATEX, IECEX
Certificate no. cable gland (ATEX)
IMQ 13 ATEX 010 X
Certificate no. cable gland (IECEx)
IECEx IMQ 13.0003X
Certificate no. cable gland (INMETRO)
TAE00003WV
Identification
Ex eb llC Gb, Ex tb IIIC Db IP66/68
General information
AF size 1
69 mm
Diameter of sealing ring
63 mm
Explosion protection type
Improved safety Ex e
External thread
M 63
Halogen
No
Impact resistance
7 joules in acc. with IEC60079-0
Installation guidelines
See assembly instructions
Length of thread
18 mm
Material
Polyamide 6
O-Ring
Silicone
Operating temperature range, max.
70 °C
Operating temperature range, min.
-60 °C
Pitch of thread
1.5 mm
Protection degree
IP54, IP66, IP67, IP68 - 5 bar (30 min.)
Protection degree with GWDR
IP54, IP66, IP67, IP68 - 5 bar (30 min.)
Sealing
Silicone
Silicone
Yes
Standards
IEC 60079-0, EN 60079-0, IEC 60079-7, EN 60079-7, EN 60079-31, IEC 60079-31
Torque for connecting adapter, max.
10 Nm
Torque for connecting adapter, min.
10 Nm
Torque for lock nut, max.
10 Nm
Torque for lock nut, min.
1.5 Nm
UL 94 flammability rating
HB
Classifications
ETIM 6.0
EC000451
ETIM 7.0
EC000451
ETIM 8.0
EC000451
ETIM 9.0
EC000451
ECLASS 9.0
27-14-44-25
ECLASS 9.1
27-14-44-35
ECLASS 10.0
27-14-44-25
ECLASS 11.0
27-14-44-25
ECLASS 12.0
27-14-08-05
ECLASS 13.0
27-14-08-05
Order No.:
2066710000
Type:
VP M12 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 12, 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.:
2066730000
Type:
VP M20 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 20, 11 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.:
2066740000
Type:
VP M25 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 25, 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.:
2066750000
Type:
VP M32 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 32, 15 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.:
2066760000
Type:
VP M40 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 40, 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.:
2066770000
Type:
VP M50 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 50, 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.:
2066720000
Type:
VP M16 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 16, 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Version
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 63, 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.
2066940000
Type
VP M63 EX SI 7J
GTIN (EAN)
4050118415353
Qty.
20 pc(s).
Height
27.5 mm
Height (inches)
1.083 inch
Length
27.5 mm
Length (inches)
1.083 inch
Diameter
63 mm
Wall thickness, min.
0.5 mm
Wall thickness, max.
17 mm
Net weight
52.3 g
Operating temperature
-60 °C...70 °C
Approval conditions
ATEX, IECEX
Certificate no. cable gland (ATEX)
IMQ 13 ATEX 010 X
Certificate no. cable gland (IECEx)
IECEx IMQ 13.0003X
Certificate no. cable gland (INMETRO)
TAE00003WV
Identification
Ex eb llC Gb, Ex tb IIIC Db IP66/68
AF size 1
69 mm
Diameter of sealing ring
63 mm
Explosion protection type
Improved safety Ex e
External thread
M 63
Halogen
No
Impact resistance
7 joules in acc. with IEC60079-0
Installation guidelines
See assembly instructions
Length of thread
18 mm
Material
Polyamide 6
O-Ring
Silicone
Operating temperature range, max.
70 °C
Operating temperature range, min.
-60 °C
Pitch of thread
1.5 mm
Protection degree
IP54, IP66, IP67, IP68 - 5 bar (30 min.)
Protection degree with GWDR
IP54, IP66, IP67, IP68 - 5 bar (30 min.)
Sealing
Silicone
Silicone
Yes
Standards
IEC 60079-0, EN 60079-0, IEC 60079-7, EN 60079-7, EN 60079-31, IEC 60079-31
Torque for connecting adapter, max.
10 Nm
Torque for connecting adapter, min.
10 Nm
Torque for lock nut, max.
10 Nm
Torque for lock nut, min.
1.5 Nm
UL 94 flammability rating
HB
ETIM 6.0
EC000451
ETIM 7.0
EC000451
ETIM 8.0
EC000451
ETIM 9.0
EC000451
ECLASS 9.0
27-14-44-25
ECLASS 9.1
27-14-44-35
ECLASS 10.0
27-14-44-25
ECLASS 11.0
27-14-44-25
ECLASS 12.0
27-14-08-05
ECLASS 13.0
27-14-08-05
Order No.:
2066710000
Type:
VP M12 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 12, 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.:
2066730000
Type:
VP M20 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 20, 11 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.:
2066740000
Type:
VP M25 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 25, 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.:
2066750000
Type:
VP M32 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 32, 15 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.:
2066760000
Type:
VP M40 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 40, 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.:
2066770000
Type:
VP M50 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 50, 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.:
2066720000
Type:
VP M16 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 16, 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.