Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 1.5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No.
2050050150
Type
SAIL-M12W-S3-1.5P
GTIN (EAN)
4050118441239
Qty.
1 pc(s).
Dimensions and weights
Net weight
100 g
Environmental Product Compliance
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
REACH SVHC
Lead 7439-92-1
SCIP
e8d8af70-4c85-4483-bc8c-9bc5b598e2a9
Technical specifications for cable
Acceleration
5 m/s²
Bending cycles
10 Mio
Bending radius, min., moving
7.5 x cable diameter
Bending radius, min., stationary
4 x cable diameter
Cable length
1.5 m
Colour coding
blue, brown, Green/yellow
Configurable cable length
No
Core cross-section
1.5 mm²
Halogen
No
Insulation
PP
Irradiation crosslinked
No
Number of poles
3 (2 + PE)
Outer cladding in accordance with UL AWM style
20234 (80 °C / 1000 V)
Outside diameter
8.5 mm ± 0.3 mm
PE function
Yes
Resistant to welding beads
No
Sheath material
PUR
Sheathing colour
black
Shielded
No
Speed
5 m/s
Suitable for cable carriers
Yes
Temperature range, moving
-40...80 °C
Temperature range, stationary
-50...80 °C
Welding spark resistance
No
General technical data
AF size
13 mm
Coding
S-coded
Connection thread
M12
Contact surface
Gold-plated
Housing main material
PUR
Insulation strength
108 Ω
LED
No
Plugging cycles
≥ 100
Pollution severity
3
Protection degree
IP67, when screwed in
Rated current
12 A
Rated voltage
600 V
Temperature range of housing
-40 … +85 ° C
Tightening torque
M12: 0.8 - 1.2 Nm
Version
pin, 90°
Electrical properties
Insulation strength
108 Ω
Rated voltage
600 V
General standards
Certificate no. (cULus)
E310075
Connector standard
IEC 61076-2-111
Standards
Connector standard
IEC 61076-2-111
Plug, left
Plug left
M12, S-coded, IP67, male contact, angled 90°, Plastic, unshielded
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 10 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 1.5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 10 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.