Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12BW-S3-3.0P
         

Icon
 

General ordering data

Version Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 2050010300
Type SAIL-M12BW-S3-3.0P
GTIN (EAN) 4050118441086
Qty. 1 pc(s).

Dimensions and weights

Net weight 200 g

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1
SCIP e8d8af70-4c85-4483-bc8c-9bc5b598e2a9

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 10 Mio
Bending radius, min., moving 7.5 x cable diameter
Bending radius, min., stationary 4 x cable diameter
Cable length 3 m
Colour coding blue, brown, Green/yellow
Configurable cable length No
Core cross-section 1.5 mm²
Halogen No
Insulation PP
Irradiation crosslinked No
Number of poles 3 (2 + PE)
Outer cladding in accordance with UL AWM style 20234 (80 °C / 1000 V)
Outside diameter 8.5 mm ± 0.3 mm
PE function Yes
Resistant to welding beads No
Sheath material PUR
Sheathing colour black
Shielded No
Speed 5 m/s
Suitable for cable carriers Yes
Temperature range, moving -40...80 °C
Temperature range, stationary -50...80 °C
Welding spark resistance No

General technical data

AF size 13 mm
Coding S-coded
Connection thread M12
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67, when screwed in
Rated current 12 A
Rated voltage 600 V
Temperature range of housing -40 … +85 ° C
Tightening torque M12: 0.8 - 1.2 Nm
Version Socket, angled

Electrical properties

Insulation strength 108 Ω
Rated voltage 600 V

General standards

Certificate no. (cULus) E310075
Connector standard IEC 61076-2-111

Standards

Connector standard IEC 61076-2-111

Plug, left

Plug left M12, S-coded, IP67, female contact, angled 90°, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11
ECLASS 14.0 27-06-03-11
ECLASS 15.0 27-06-03-11

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E310075

Related products

Order No.: 2050010150
Type: SAIL-M12BW-S3-1.5P
Version:
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 2050011000
Type: SAIL-M12BW-S3-10P
Version:
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 2050010500
Type: SAIL-M12BW-S3-5.0P
Version:
Power cable, One end without connector, M12, Number of poles : 3 (2 + PE), 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No