Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIE-M12B-5-0.2V-HW-M16
         

Icon
 

General ordering data

Version Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Rear panel mounting
Order No. 2036550000
Type SAIE-M12B-5-0.2V-HW-M16
GTIN (EAN) 4050118408300
Qty. 1 pc(s).

Dimensions and weights

Net weight 20 g

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1
SCIP ebf89fc8-a87f-4691-b87a-dfb9921774b4

Technical data customisable plug-in connectors

Coding A-coded
Contact surface Gold-plated
Housing main material Zinc diecast
Number of poles 5
Pollution severity 3
Protection degree IP67, when screwed in
Rated current 4 A
Rated voltage 60 V
Temperature range of housing -30…+90 °C

Standards

Connector standard IEC 61076-2-101

General data

AF size 19 mm
Coding A-coded
Conductor O.D. -
Connection thread M12
Contact surface Gold-plated
Core cross-section 0.75 mm²
Housing main material Zinc diecast
Mounting thread M 16 x 1.5
Number of poles 5
Pollution severity 3
Protection degree IP67, when screwed in
Rated current 4 A
Rated voltage 60 V
Strand / cable length 0.2 m
Temperature range of housing -30…+90 °C
Type of mounting Rear panel mounting

Downloads

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC003570
ETIM 8.0 EC003570
ETIM 9.0 EC003570
ECLASS 9.0 27-44-01-03
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-03
ECLASS 11.0 27-44-01-03
ECLASS 12.0 27-44-01-03
ECLASS 13.0 27-44-01-03
ECLASS 14.0 27-44-01-03

Approvals

ROHS Conform

Related products

Number of poles: 5
Coding: A-coded
Order No.: 2796760000
Type: SAIE-M12B-5-0.5V-HW-PG9
Version:
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 0.5 m, Rear panel mounting
 
Number of poles: 5
Coding: A-coded
Order No.: 1115620000
Type: SAIE-M12B-5-1.0V-HW-PG9
Version:
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 1 m, Rear panel mounting
 
Number of poles: 5
Coding: A-coded
Order No.: 1233320000
Type: SAIE-M12B-5-2.0V-HW-PG9
Version:
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 2 m, Rear panel mounting