Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-3EM-230V-AC
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Remote I/O module, IP20, 6-channel, Input, Power measurement, PUSH IN connection
Order No. 2007420000
Type UR20-3EM-230V-AC
GTIN (EAN) 4050118392777
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 11.5 mm
Width (inches) 0.453 inch
Mounting dimension - height 128 mm
Net weight 90 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C ... +60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

analogue inputs

Analysis of harmonic 31 (Blackmann-Harris Window)
Category for voltage measurements CAT II (IEC 61010 Part 1)
Connectable converter ratios 1 … 1000
Frequency of the supply system 45…65 Hz
Input impedance voltage 2.4 MΩ per channel
Insulation 1.5 kVeff.(input / system)
Measurement accuracy 0.5% in relation to final value (U / I), 1% for the calculated values
Measurement method High Resolution Delta Sigma (current measurement in outer conductor)
Measurement resistance (shunt) 4 mΩ (at 5 A), 20 mΩ (at 1 A)
Module diagnosis Yes
Nominal peak voltage 4 kV
Number
Power rating 0…1 A / 0…5 A AC
Rated voltage 300 Veff (L-N), 520 Veff (L-L)
Resolution 16 bit per channel (internal 24 bit)
Sampling rate of current measurement 3,300 samples/s

Connection data

Number
Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from IIN (the respective power segment) 12 mA
Current consumption from Isys, typ. 8 mA
Voltage supply 24 V DC +20 %/ -15 %, via the system bus

System data

Configuration interface Micro USB 2.0
Field bus protocol CANopen, DeviceNet, EtherCAT, EtherNet/IP, Modbus/TCP, PROFINET IRT, PROFIBUS DP-V1, POWERLINK
Galvanic isolation 500 V DC between the current paths
Interface u-remote system bus
Module type Functional module
Process data 32 Byte
Transmission speed of system bus, max. 48 Mbit

Downloads

Classifications

ETIM 6.0 EC001601
ETIM 7.0 EC001601
ETIM 8.0 EC001601
ETIM 9.0 EC001601
ECLASS 9.0 27-24-26-05
ECLASS 9.1 27-24-26-05
ECLASS 10.0 27-24-26-05
ECLASS 11.0 27-24-26-05
ECLASS 12.0 27-24-26-05
ECLASS 13.0 27-24-26-05

Approvals

Approvals ABS CE CULUS CULUSEX LLOYDSREG POLSKIREJ UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

There are no products in this group.