Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRO DCDC 120W 24V 5A
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version DC/DC converter
Order No. 2001800000
Type PRO DCDC 120W 24V 5A
GTIN (EAN) 4050118383836
Qty. 1 pc(s).

Dimensions and weights

Depth 120 mm
Depth (inches) 4.724 inch
Height 130 mm
Height (inches) 5.118 inch
Width 32 mm
Width (inches) 1.26 inch
Net weight 767 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity at operating temperature 5...95 %, no condensation
Humidity 5...95 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 6d8cdf22-8230-4af8-86c8-3558c716666d
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI

Input

Connection system Screw connection
DC input voltage range 14...32 V (during operation), 18...32 V (commissioning)
Input fuse (internal) Yes
Inrush Current Limitation Yes
Inrush current Max. 10 A
Nominal power consumption 130.4 VA
Rated input voltage 24 V DC
Recommended back-up fuse 10 A, Char. B circuit breaker, 10 A, Char. C circuit breaker

Output

Capacitive load unrestricted
Connection system Screw connection
Continous output current @ UNominal 5 A @ 40 °C, 6 A @ 45°C, 3,75 A @ 70°C
DCL - peak load reserve
Boost duration 5 s
Multiple of the rated current 150 %
Boost duration 200 ms
Multiple of the rated current 200 %
Boost duration 100 ms
Multiple of the rated current 300 %
Boost duration 50 ms
Multiple of the rated current 400 %
Boost duration 20 ms
Multiple of the rated current 600 %
Mains failure bridge-over time
Mains failure bridge-over time, min. 10 ms
Input voltage type DC
Input voltage 24 V
Output current 5 A
Output voltage 24 V
Nominal output current for Unom 5 A @ 60 °C
Output current 5 A
Output power 120 W
Output voltage, max. 29.5 V
Output voltage, min. 22.5 V
Output voltage, note (adjustable via potentiometer on front)
Overload protection Yes
Parallel connection option yes, max. 5 (without diode module)
Protection against inverse voltage Yes
Ramp-up time ≤ 9 ms (Uout: 10%...90%)
Rated output voltage 24 V DC ± 1 %
Residual ripple, breaking spikes ≤ 20 mVPP @full load

General data

Adjacent No
Clip-in foot metal
Current limiting 150% Iout
Degree of efficiency Typ.: 92 %
Housing version Metal, corrosion resistant
Humidity 5...95 %, no condensation
MTBF
According to Standard SN 29500
Operating time (hours), min. 3,000,000 h
Ambient temperature 25 °C
Input voltage 24 V
Output power 120 W
Duty cycle 100 %
According to Standard SN 29500
Operating time (hours), min. 1,450,000 h
Ambient temperature 40 °C
Input voltage 24 V
Output power 120 W
Duty cycle 100 %
Max. perm. air humidity (operational) 5 %…95 % RH
Mounting position, installation notice Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between., 50 mm clearance at top and bottom for free air circulation, mountable side by side without clearance
Power loss, idling 2 W
Power loss, nominal load 11 W
Protection against over-heating Yes
Protection against reverse voltages from the load 33…34 V DC
Protection degree IP20
Short-circuit protection Yes
Start-up ≥ -40 °C
Surge voltage category III

EMC / shock / vibration

Interference immunity test acc. to EN 61000-4-2 (ESD), EN 61000-4-4 (burst), EN 61000-4-5 (surge), EN 61000-4-6 (conducted), EN61000-4-3 (HF field)
Limiting of mains voltage harmonic currents According to EN 61000-3-2
Noise emission in accordance with EN55032 Class B
Shock resistance IEC 60068-2-27 30 g in all directions
Vibration resistance IEC 60068-2-6 2.3 g (15 Hz…150 Hz)

Insulation coordination

Insulation voltage input / earth 1.5 kV
Insulation voltage output / earth 0.5 kV
Insulation voltage, input/output 1.5 kV
Pollution severity 2
Protection class III
Surge voltage category III

Electrical safety (applied standards)

Electrical machine equipment Acc. to EN60204
For use with electronic equipment Acc. to EN50178 / VDE0160
Protection against dangerous shock currents Acc. to VDE0106-101
Protective separation / protection against electrical shock VDE0100-410 / acc. to DIN57100-410
Safety extra-low voltage SELV acc. to IEC 60950-1, PELV according to EN 60204-1
Safety transformers for switch-mode power supplies According to EN 61558-2-16

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 12 AWG
Conductor cross-section, AWG/kcmil , min. 30 AWG
Conductor cross-section, flexible , min. 0.2 mm²
Conductor cross-section, rigid , max. 4 mm²
Conductor cross-section, rigid , min. 0.2 mm²
Connection system Screw connection
Number of terminals 2 (+,−)
Reverse polarity protection Yes
Tightening torque, max. 0.5 Nm
Tightening torque, min. 0.4 Nm
Wire connection cross section, flexible (input), max. 4 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 14 AWG
Conductor cross-section, AWG/kcmil , min. 24 AWG
Conductor cross-section, flexible , max. 2.5 mm²
Conductor cross-section, flexible , min. 0.2 mm²
Conductor cross-section, rigid , max. 2.5 mm²
Conductor cross-section, rigid , min. 0.2 mm²
Connection system Screw connection
Number of terminals 8 (+ / - / signal)
Reverse polarity protection Yes
Tightening torque, max. 0.5 Nm
Tightening torque, min. 0.4 Nm

Connection data (signal)

Number of terminals
Wire connection method Screw connection

Signalling

Transistor output, positive-switching DC OK: 20 mA max., short-circuit-proof, I > 90%: 20 mA max., short-circuit-proof, Low UIN: 20 mA max., short-circuit-proof

Approbations

Certificate no. (cULus) E258476
Certificate no. (cULusEX) E470829
Institute (cULus) CULUS
Institute (cULusEX) CULUSEX

Downloads

Classifications

ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ECLASS 9.0 27-04-07-01
ECLASS 9.1 27-04-07-01
ECLASS 10.0 27-04-07-01
ECLASS 11.0 27-04-07-01
ECLASS 12.0 27-04-07-01
ECLASS 13.0 27-04-90-02

Approvals

Approvals ABS BURVER CE CULUS CULUSEX DETNORVER LLOYDSREG RINA TUEV
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E258476
Certificate no. (cULusEX) E470829

Related products

Order No.: 2869000000
Type: PRO DCDC 96W 12V/12V 8A
Version:
DC/DC converter
 
Order No.: 2869010000
Type: PRO DCDC 96W 24V/12V 8A
Version:
DC/DC converter
 
Order No.: 2869020000
Type: PRO DCDC 96W 48V/12V 8A
Version:
DC/DC converter
 
Order No.: 2869030000
Type: PRO DCDC 120W 12V/24V 5A
Version:
DC/DC converter
 
Order No.: 2869040000
Type: PRO DCDC 120W 48V/24V 5A
Version:
DC/DC converter
 
Order No.: 2001810000
Type: PRO DCDC 240W 24V 10A
Version:
DC/DC converter
 
Order No.: 2869050000
Type: PRO DCDC 240W 24V/48V 5A
Version:
DC/DC converter
 
Order No.: 2869060000
Type: PRO DCDC 240W 48V/48V 5A
Version:
DC/DC converter
 
Order No.: 2001820000
Type: PRO DCDC 480W 24V 20A
Version:
DC/DC converter