Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-4AI-R-HS-16-DIAG
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Remote I/O module, IP20, 4-channel, Analog signals, Input, 16 Bit
Order No. 2001670000
Type UR20-4AI-R-HS-16-DIAG
GTIN (EAN) 4050118383553
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 11.5 mm
Width (inches) 0.453 inch
Net weight 89 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C ... +60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

analogue inputs

Accuracy < ± 0.25 % FSR at 25 °C
Conversion time typ. 500 μs (typ. 625 μs at 50 Hz / typ. 521 μs at 60 Hz frequency suppression)
Current of supply voltage output max. 0.05 A per channel, total 0.2 A
Individual channel diagnosis Yes
Input resistance typ. 500 kΩ against the wiper connection
Input value Ratiometric potentiometer evaluation with own power supply
Internal resistance U 100 kΩ
Measurement range 300 Ω …50 kΩ
Module diagnosis Yes
Number of analogue inputs
Resolution 16 Bit
Sensor connection 3-wire, 3-wire + FE
Sensor supply Yes
Short-circuit-proof Yes
Supply voltage for potentiometer 10 V DC ± 10%
Temperature coefficient ≤ 50 ppm/K
Wire-break recognition Yes

Connection data

Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from IIN (the respective power segment) 26 mA
Current consumption from Isys, typ. 8 mA
Voltage supply 24 V DC +20 %/ -15 %, via the system bus

System data

Diagnostic data 1 Bit
Field bus protocol PROFINET IRT, PROFINET RT, PROFIBUS DP-V1, EtherCAT, Modbus/TCP, EtherNet/IP, CANopen, DeviceNet, POWERLINK, CC-Link, CC-Link IE TSN
Galvanic isolation 500 V DC between the current paths
Interface u-remote system bus
Module type Analogue input module
Process data 8 Byte
Transmission speed of system bus, max. 48 Mbit

Downloads

Classifications

ETIM 6.0 EC001596
ETIM 7.0 EC001596
ETIM 8.0 EC001596
ETIM 9.0 EC001596
ECLASS 9.0 27-24-26-01
ECLASS 9.1 27-24-26-01
ECLASS 10.0 27-24-26-01
ECLASS 11.0 27-24-26-01
ECLASS 12.0 27-24-26-01
ECLASS 13.0 27-24-26-01

Approvals

Approvals ABS BURVER CCCEX CCS CE CLASSNK CULUS CULUSEX DEMKOATEX DETNORVER IECEXULD KOREANCERT KR LLOYDSREG RINA UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

Order No.: 1315700000
Type: UR20-4AI-RTD-DIAG
Version:
Remote I/O module, IP20, Analog signals, Temperature, RTD
 
Order No.: 2456540000
Type: UR20-4AI-RTD-HP-DIAG
Version:
Remote I/O module, IP20, Analog signals, Temperature, RTD
 
Order No.: 2555940000
Type: UR20-8AI-RTD-DIAG-2W
Version:
Remote I/O module, IP20, Analog signals, Temperature, RTD
 
Order No.: 1315710000
Type: UR20-4AI-TC-DIAG
Version:
Remote I/O module, IP20, Analog signals, Temperature, TC