Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WDU 95N/120N GE/SW
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, black/yellow, 120 mm², 269 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
Order No. 2000110000
Type WDU 95N/120N GE/SW
GTIN (EAN) 4050118455328
Qty. 5 pc(s).

Dimensions and weights

Depth 90 mm
Depth (inches) 3.543 inch
Depth including DIN rail 91 mm
Height 91 mm
Height (inches) 3.583 inch
Width 27 mm
Width (inches) 1.063 inch
Net weight 261.8 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour black/yellow
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO14ATEX1338U
Certificate No. (IECEX) IECEXULD14.0005U
Max. voltage (ATEX) 880 V
Current (ATEX) 221 A
Wire cross section max. (ATEX) 120 mm²
Max. voltage (IECEX) 880 V
Current (IECEX) 221 A
Wire cross section max. (IECEX) 120 mm²
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, for screwable cross-connection, in closed state
End cover plate required No
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
Rail TS 35

Additional technical data

Explosion-tested version Yes
Installation advice Direct mounting
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size S6 (DIN 6911)
Clamping range, max. 150 mm²
Clamping range, min. 16 mm²
Clamping screw M 10
Connection cross-section, stranded, max. 150 mm²
Connection cross-section, stranded, min. 16 mm²
Connection direction on side
Gauge to IEC 60947-1 B13
Number of connections
Stripping length 27 mm
Tightening torque, max. 20 Nm
Tightening torque, min. 12 Nm
Type of connection Screw connection
Wire connection cross section AWG, max. kcmil 250
Wire connection cross section AWG, min. AWG 4
Wire connection cross section, finely stranded, max. 120 mm²
Wire connection cross section, finely stranded, min. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 95 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 95 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 16 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 16 mm²

General

Installation advice Direct mounting
Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. kcmil 250
Wire connection cross section AWG, min. AWG 4

Rating data

Rated cross-section 120 mm²
Rated voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 269 A
Current at maximum wires 290 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.12 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 8.61 W
Pollution severity 3

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01

Approvals

Approvals CCCEX CE DEMKOATEX IECEXULD UKEX UKCA
ROHS Conform

Related products

Order No.: 2000100000
Type: WDU 70N/35 GE/SW
Version:
Feed-through terminal block, Screw connection, black/yellow, 70 mm², 192 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 2000040000
Type: WDU 16 GE/SW
Version:
Feed-through terminal block, Screw connection, black/yellow, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 2000050000
Type: WDU 16N GE/SW
Version:
Feed-through terminal block, Screw connection, black/yellow, 16 mm², 76 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
 
Order No.: 2429520000
Type: WDU 2.5 GE/SW
Version:
Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 2000060000
Type: WDU 35 GE/SW
Version:
Feed-through terminal block, Screw connection, black/yellow, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 2000090000
Type: WDU 35N GE/SW
Version:
Feed-through terminal block, Screw connection, black/yellow, 35 mm², 125 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 1020190000
Type: WDU 4 GE/SW
Version:
Feed-through terminal block, Screw connection, black/yellow, 4 mm², 32 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C
 
Order No.: 2000080000
Type: WDU 50N GE/SW
Version:
Feed-through terminal block, Screw connection, black/yellow, 50 mm², 150 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, 130 °C