Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PI-RJ45-FH-A-1.6
         

Icon
 

General ordering data

Version Substitute wire manager, RJ45, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
Order No. 1992880000
Type IE-PI-RJ45-FH-A-1.6
GTIN (EAN) 4050118378030
Qty. 30 pc(s).

Dimensions and weights

Net weight 4.167 g

Temperatures

Operating temperature -40 °C...85 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General data

Wiring EIA/TIA T568 A
Insulation cross-section, min. 1.1 mm
Insulation cross-section, max. 1.6 mm
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Connection diameter, solid 0.51...0.64 mm
Conductor connection cross-section, solid (AWG) AWG 24...AWG 22
Connection diameter, flexible 0.46...0.76 mm
Conductor connection cross-section, flexible (AWG) AWG 27...AWG 22
Conductor connection cross-section, extremely flexible 0.61...0.78 mm, Approval of the cable by Weidmüller necessary
Conductor connection cross-section, extremely flexible (AWG) AWG 24...AWG 22, Approval of the cable by Weidmüller necessary
Note, very finely stranded line connection Approval of the cable by Weidmüller necessary
Shielding 360° shield contact
Protection degree IP20
Ability to reconnect ≤ 4 cycles (with the same cross-section)

Electrical properties

Contact resistance ≤ 20 mΩ
Current-carrying capacity at 50 °C 1 A
Dielectric strength, contact / contact ≥ 1000 V AC/DC
Dielectric strength, contact / shield ≥ 1500 V AC/DC
PoE / PoE+ conforming to IEEE 802.3at

General standards

Certificate No. (cURus) E471884
Connector standard IEC 60603-7-51

Downloads

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90
ECLASS 14.0 27-44-03-90

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E471884

Related products

Order No.: 1992920000
Type: IE-PI-RJ45-FH-A-1.1
Version:
Substitute wire manager, RJ45, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
 
Order No.: 1992930000
Type: IE-PI-RJ45-FH-B-1.1
Version:
Substitute wire manager, RJ45, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
 
Order No.: 1992900000
Type: IE-PI-RJ45-FH-B-1.6
Version:
Substitute wire manager, RJ45, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
 
Order No.: 1992910000
Type: IE-PI-RJ45-FH-P-1.6
Version:
Substitute wire manager, RJ45, Cat.5 (ISO/IEC 11801), PROFINET