Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PS-RJ45-FH-180-P-1.6
         

Icon
Icon
 

General ordering data

Version RJ45 plug with piercing contacts, straight, Cat.5 (ISO/IEC 11801), PROFINET
Order No. 1992840000
Type IE-PS-RJ45-FH-180-P-1.6
GTIN (EAN) 4050118378023
Qty. 1 pc(s).

Dimensions and weights

Net weight 30 g

Temperatures

Operating temperature -40 °C...85 °C

General data

Outlet direction straight
Connection 1 RJ45
Connection 2 Piercing
Wiring PROFINET
Housing main material Zinc diecast, nickel-plated
Insulation cross-section, min. 1.1 mm
Insulation cross-section, max. 1.6 mm
Category Cat.5 (ISO/IEC 11801)
Contact surface Gold over nickel
Connection diameter, solid 0.51...0.64 mm
Conductor connection cross-section, solid (AWG) AWG 24...AWG 22
Connection diameter, flexible 0.46...0.76 mm
Conductor connection cross-section, flexible (AWG) AWG 27...AWG 22
Conductor connection cross-section, extremely flexible 0.61...0.78 mm, Approval of the cable by Weidmüller necessary
Conductor connection cross-section, extremely flexible (AWG) AWG 24...AWG 22, Approval of the cable by Weidmüller necessary
Note, very finely stranded line connection Approval of the cable by Weidmüller necessary
Sheath diameter, min. 5 mm
Sheath diameter, max. 9 mm
Shielding 360° all-round enclosure
Protection degree IP20
Plugging cycles 750
Ability to reconnect ≤ 4 cycles (with the same cross-section)

Electrical properties

Contact resistance ≤ 20 mΩ
Current-carrying capacity at 50 °C 1 A
Dielectric strength, contact / contact ≥ 1000 V AC/DC
Dielectric strength, contact / shield ≥ 1500 V AC/DC
Insulation strength ≥ 500 MΩ
PoE / PoE+ conforming to IEEE 802.3at

General standards

Certificate No. (DNV) TAE00003EW
Certificate no. (cULus) E471884
Connector standard IEC 60603-7-51

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90

Approvals

Approvals CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E471884

Related products

Order No.: 1992850000
Type: IE-PS-RJ45-FH-180-A-1.1
Version:
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
 
Order No.: 1992820000
Type: IE-PS-RJ45-FH-180-A-1.6
Version:
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 A
 
Order No.: 1992860000
Type: IE-PS-RJ45-FH-180-B-1.1
Version:
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B
 
Order No.: 1992830000
Type: IE-PS-RJ45-FH-180-B-1.6
Version:
RJ45 plug with piercing contacts, straight, Cat.6A / Class EA (ISO/IEC 11801 2010), EIA/TIA T568 B