Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A3C 6 PE
         

Icon
Icon
Icon
 

General ordering data

Version PE terminal, PUSH IN, 6 mm², Green/yellow
Order No. 1991850000
Type A3C 6 PE
GTIN (EAN) 4050118376531
Qty. 50 pc(s).

Dimensions and weights

Depth 45.5 mm
Depth (inches) 1.791 inch
Depth including DIN rail 46 mm
Height 84.5 mm
Height (inches) 3.327 inch
Width 8.1 mm
Width (inches) 0.319 inch
Net weight 26.151 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Material data

Material Wemid
Colour Green/yellow
Colour of operational elements orange
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV16ATEX7909U
Certificate No. (IECEX) IECEXTUR16.0036U
Wire cross section max. (ATEX) 6 mm²
Wire cross section max. (IECEX) 6 mm²
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
PE connection Yes
Rail TS 35
N-function No
PE function Yes
PEN function No

Additional technical data

Installation advice Rail
Open sides right
Snap-on No
Type of fixing Snap-on
Type of mounting TS 35
With snap-in pegs No

CSA rating data

Certificate No. (CSA) 200039-70089609
Voltage size B (CSA) 600 V
Voltage size C (CSA) 600 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 8 AWG
Wire cross section min. (CSA) 22 AWG

Conductors for clamping (additional connection)

Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 10 mm²
Clamping range, min. 0.34 mm²
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A5
Number of connections
Stripping length 12 mm
Tube length for twin wire-end ferrule
Cross-section for conductor connection
nominal 0.5 mm²
Tube length
max. 12 mm
min. 10 mm
Cross-section for conductor connection
nominal 0.75 mm²
Tube length
max. 18 mm
min. 10 mm
Cross-section for conductor connection
min. 1 mm²
max. 1.5 mm²
Tube length
max. 18 mm
min. 12 mm
Tube length for wire-end ferrule with plastic collar DIN 46228/4
Tube length
max. 12 mm
min. 10 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
max. 18 mm
min. 10 mm
Cross-section for conductor connection
nominal 1.5 mm²
Tube length
max. 18 mm
min. 12 mm
Cross-section for conductor connection
nominal 2.5 mm²
Tube length
max. 18 mm
min. 10 mm
Cross-section for conductor connection
min. 4 mm²
max. 6 mm²
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
nominal 10 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 2.5 mm²
Tube length
min. 10 mm
Cross-section for conductor connection
nominal 4 mm²
Tube length
max. 18 mm
min. 12 mm
Cross-section for conductor connection
min. 6 mm²
max. 10 mm²
Tube length
max. 18 mm
min. 10 mm
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Rail
Rail TS 35
Standards IEC 60947-7-2
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22

PE rating data

Rated short-time current 720 A (6 mm²)
PEN function No

Rating data

Rated cross-section 6 mm²
Rated voltage to adjoining terminal 800 V
Rated DC voltage 800 V
Standards IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 1.31 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 8 AWG
Conductor size Factory wiring min. (cURus) 22 AWG
Conductor size Field wiring max. (cURus) 8 AWG
Conductor size Field wiring min. (cURus) 22 AWG
Voltage size B (cURus) 600 V
Voltage size C (cURus) 600 V
Voltage size D (cURus) 600 V

Downloads

Classifications

ETIM 6.0 EC000901
ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 9.0 27-14-11-41
ECLASS 9.1 27-14-11-41
ECLASS 10.0 27-14-11-41
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-03

Approvals

Approvals BURVER CCCEX CE CSA CURUS CURUSEX DETNORVER IECEXTUR KEMAKEUR KOSHAEX TUEVNATEX UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 1991810000
Type: A2C 6 PE
Version:
PE terminal, PUSH IN, 6 mm², Green/yellow
 
Order No.: 2881490000
Type: A4C 6 PE
Version:
PE terminal, PUSH IN, 6 mm², Green/yellow