Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
USB2.0A T1V 2.5N4 TY BK
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version OMNIMATE Data - USB jack, USB jacks, Type A, 480 Mbps, THT solder connection, 180°, ≥ 1500, Pitch in mm (P): 2.00 mm, Number of poles: 4, PBT, black, Tray (manual assembly)
Order No. 1985910000
Type USB2.0A T1V 2.5N4 TY BK
GTIN (EAN) 4050118370843
Qty. 100 pc(s).
Packaging Tray (manual assembly)

Dimensions and weights

Depth 7.12 mm
Depth (inches) 0.28 inch
Height 19.6 mm
Height (inches) 0.772 inch
Height of lowest version 15.3 mm
Width 14.5 mm
Width (inches) 0.571 inch
Net weight 2.84 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant

System specifications

LED No
Mounting onto the PCB THT solder connection
Number of poles 4
Number of solder pins per pole
Outgoing elbow 180°
Performance-Category 480 Mbps
Pitch in inches (P) 0.079 "
Pitch in mm (P) 2 mm
Plugging cycles ≥ 1500
Product family OMNIMATE Data - USB jack
Protection degree IP20
Shield surface nickel-plated
Shield tabs none
Shielding Yes
Shielding material Brass
Solder pin dimensions Octagonal
Solder pin length (l) 2.9 mm
Soldering process Manual soldering, Wave soldering
Tolerance of solder pin position ± 0.1 mm
Transmission rate 480 Mbps
Type of connection Socket connector

Electrical properties

Dielectric strength, contact / contact 500 V AC
Insulation strength ≥ 1000 MΩ
Rated current 1.5 A
Rated voltage 30 V

Material data

Insulating material PBT
Colour black
Colour chart (similar) RAL 9011
Insulating material group II
Comparative Tracking Index (CTI) ≥ 500
Insulation strength ≥ 1000 MΩ
UL 94 flammability rating V-0
Contact base material Phosphorus bronze
Contact material Cu-alloy
Contact surface Gold over nickel
Layer structure of plug contact 30...80 µ" Ni / ≥ 30 µ" Au
Storage temperature, min. -40 °C
Storage temperature, max. 60 °C
Operating temperature, min. -40 °C
Operating temperature, max. 60 °C

Packing

Packaging Tray (manual assembly)
VPE length 267 mm
VPE width 239 mm
VPE height 11 mm

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

ROHS Conform

Related products

Colour: black
Order No.: 2710810000
Type: USB2.0B T1V 3.0N4 TY BK
Version:
OMNIMATE Data - USB jack, female header, Type B, 480 Mbps, THT solder connection, 180°, ≥ 1500, Pitch in mm (P): 2.50 mm, Number of poles: 4, PBT, black, Tray (manual assembly)