Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZQV 1.5N/9 RD
         

Icon
Icon
 

General ordering data

Version Cross-connector (terminal), Plugged, Number of poles: 9, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
Order No. 1985790000
Type ZQV 1.5N/9 RD
GTIN (EAN) 4050118370386
Qty. 20 pc(s).

Dimensions and weights

Depth 2.8 mm
Depth (inches) 0.11 inch
Height 21.9 mm
Height (inches) 0.862 inch
Width 30 mm
Width (inches) 1.181 inch
Net weight 2.839 g

Temperatures

Storage temperature -25 °C...55 °C

Material data

Material Wemid
Colour red
UL 94 flammability rating V-0

Additional technical data

Explosion-tested version Yes
Type of fixing Plugged

Cross-connector

Rated current, 2-pole 17.5 A
Rated current, multi-pole 17.5 A

Dimensions

Pitch in mm (P) 3.5 mm

General

Number of poles 9

Rating data

Rated current 17.5 A

Important note

Product information Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Related products

Order No.: 1985580000
Type: ZQV 1.5N/10
Version:
Cross-connector (terminal), Plugged, Number of poles: 10, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985680000
Type: ZQV 1.5N/10 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 10, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985800000
Type: ZQV 1.5N/10 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 10, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985410000
Type: ZQV 1.5N/2
Version:
Cross-connector (terminal), Plugged, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985530000
Type: ZQV 1.5N/2 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985650000
Type: ZQV 1.5N/2 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985600000
Type: ZQV 1.5N/20
Version:
Cross-connector (terminal), Plugged, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985700000
Type: ZQV 1.5N/20 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985810000
Type: ZQV 1.5N/20 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985480000
Type: ZQV 1.5N/3
Version:
Cross-connector (terminal), Plugged, Number of poles: 3, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985550000
Type: ZQV 1.5N/3 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 3, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985670000
Type: ZQV 1.5N/3 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 3, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985490000
Type: ZQV 1.5N/4
Version:
Cross-connector (terminal), Plugged, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985570000
Type: ZQV 1.5N/4 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985690000
Type: ZQV 1.5N/4 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985500000
Type: ZQV 1.5N/5
Version:
Cross-connector (terminal), Plugged, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985590000
Type: ZQV 1.5N/5 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985710000
Type: ZQV 1.5N/5 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985620000
Type: ZQV 1.5N/50
Version:
Cross-connector (terminal), Plugged, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985720000
Type: ZQV 1.5N/50 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985820000
Type: ZQV 1.5N/50 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985510000
Type: ZQV 1.5N/6
Version:
Cross-connector (terminal), Plugged, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985610000
Type: ZQV 1.5N/6 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985730000
Type: ZQV 1.5N/6 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985520000
Type: ZQV 1.5N/7
Version:
Cross-connector (terminal), Plugged, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985630000
Type: ZQV 1.5N/7 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985750000
Type: ZQV 1.5N/7 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985540000
Type: ZQV 1.5N/8
Version:
Cross-connector (terminal), Plugged, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985640000
Type: ZQV 1.5N/8 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985770000
Type: ZQV 1.5N/8 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985560000
Type: ZQV 1.5N/9
Version:
Cross-connector (terminal), Plugged, Number of poles: 9, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985660000
Type: ZQV 1.5N/9 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 9, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue