Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZQV 1.5N/50 BL
         

Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), Plugged, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
Order No. 1985720000
Type ZQV 1.5N/50 BL
GTIN (EAN) 4050118370546
Qty. 5 pc(s).

Dimensions and weights

Depth 2.8 mm
Depth (inches) 0.11 inch
Height 21.9 mm
Height (inches) 0.862 inch
Width 175 mm
Width (inches) 6.89 inch
Net weight 16.262 g

Temperatures

Storage temperature -25 °C...55 °C

Material data

Material Wemid
Colour blue
UL 94 flammability rating V-0

Additional technical data

Explosion-tested version No
Type of fixing Plugged

Cross-connector

Rated current, 2-pole 17.5 A
Rated current, multi-pole 17.5 A

Dimensions

Pitch in mm (P) 3.5 mm

General

Number of poles 50

Rating data

Rated current 17.5 A

Important note

Product information Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1985580000
Type: ZQV 1.5N/10
Version:
Cross-connector (terminal), Plugged, Number of poles: 10, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985680000
Type: ZQV 1.5N/10 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 10, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985800000
Type: ZQV 1.5N/10 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 10, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985410000
Type: ZQV 1.5N/2
Version:
Cross-connector (terminal), Plugged, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985530000
Type: ZQV 1.5N/2 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985650000
Type: ZQV 1.5N/2 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 2, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985600000
Type: ZQV 1.5N/20
Version:
Cross-connector (terminal), Plugged, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985700000
Type: ZQV 1.5N/20 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985810000
Type: ZQV 1.5N/20 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 20, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985480000
Type: ZQV 1.5N/3
Version:
Cross-connector (terminal), Plugged, Number of poles: 3, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985550000
Type: ZQV 1.5N/3 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 3, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985670000
Type: ZQV 1.5N/3 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 3, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985490000
Type: ZQV 1.5N/4
Version:
Cross-connector (terminal), Plugged, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985570000
Type: ZQV 1.5N/4 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985690000
Type: ZQV 1.5N/4 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 4, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985500000
Type: ZQV 1.5N/5
Version:
Cross-connector (terminal), Plugged, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985590000
Type: ZQV 1.5N/5 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985710000
Type: ZQV 1.5N/5 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 5, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985620000
Type: ZQV 1.5N/50
Version:
Cross-connector (terminal), Plugged, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985820000
Type: ZQV 1.5N/50 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 50, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985510000
Type: ZQV 1.5N/6
Version:
Cross-connector (terminal), Plugged, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985610000
Type: ZQV 1.5N/6 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985730000
Type: ZQV 1.5N/6 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 6, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985520000
Type: ZQV 1.5N/7
Version:
Cross-connector (terminal), Plugged, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985630000
Type: ZQV 1.5N/7 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985750000
Type: ZQV 1.5N/7 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 7, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985540000
Type: ZQV 1.5N/8
Version:
Cross-connector (terminal), Plugged, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985640000
Type: ZQV 1.5N/8 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985770000
Type: ZQV 1.5N/8 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 8, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red
 
Order No.: 1985560000
Type: ZQV 1.5N/9
Version:
Cross-connector (terminal), Plugged, Number of poles: 9, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, orange
 
Order No.: 1985660000
Type: ZQV 1.5N/9 BL
Version:
Cross-connector (terminal), Plugged, Number of poles: 9, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, blue
 
Order No.: 1985790000
Type: ZQV 1.5N/9 RD
Version:
Cross-connector (terminal), Plugged, Number of poles: 9, Pitch in mm (P): 3.50, Insulated: Yes, 17.5 A, red