Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HVE 6+2 MT CTH
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version HDC insert, Male, 830 V, 20 A, Number of poles: 8, Tension-clamp connection, Size: 6
Order No. 1967250000
Type HDC HVE 6+2 MT CTH
GTIN (EAN) 4032248661268
Qty. 1 pc(s).

Dimensions and weights

Depth 84.5 mm
Depth (inches) 3.327 inch
Height 33.5 mm
Height (inches) 1.319 inch
Width 34 mm
Width (inches) 1.339 inch
Net weight 62 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP b67daa31-7dca-434d-8290-da7fb52f83a2
Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Ammonia, watery
Chemical resistance Conditionally resistant
Substance Petrol
Chemical resistance Resistant
Substance Benzene
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Conditionally resistant
Substance Acetic acid, concentrated
Chemical resistance Resistant
Substance Potassium hydroxide
Chemical resistance Conditionally resistant
Substance Methanol
Chemical resistance Conditionally resistant
Substance Motor oil
Chemical resistance Conditionally resistant
Substance Lye, diluted
Chemical resistance Resistant
Substance Hydrochlorofluorocarbons
Chemical resistance Conditionally resistant
Substance Outdoor use
Chemical resistance Conditionally resistant

Dimensions

Height of plug 33.5 mm
Total length base 84.5 mm
Width 34 mm

General data

BG 6
Colour beige
Conductor cross-section 2.5 mm²
Free from halogens true
Insulating material PC glass-fibre reinforced (UL-listed and railway-certified)
Insulating material group IIIa
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Number of poles 8
Number of power contacts
Number of signal contacts
Plugging cycles, silver ≥ 500
Pollution severity 3
Rated current (DIN EN 61984) 20 A
Rated impulse voltage (DIN EN 61984) 8 kV
Rated voltage (DIN EN 61984) 830 V
Rated voltage according to UL/CSA 600 V AC/DC
Series HVE
Size 6
Surface finish Silver passivated
Type Male
Type of connection Tension-clamp connection
UL 94 flammability rating V-0
Volume resistance ≤2 mΩ

Connection data PE

Blade size, slotted (PE connection) SD 0.8 x 4.0
Connection type PE Screw connection
Fixing screw M 4
Rated cross-section 4 mm²
Stripping length PE connection 10 mm
Tightening torque, max. PE connection 1.5 Nm
Tightening torque, min. PE connection 1.2 Nm
Wire cross section, AWG (PE), max. AWG 12
Wire cross section, AWG (PE), min. AWG 20

Version

BG 6
Blade size, slotted (screw connection) SD 0.5 x 3.0
Conductor cross-section, max. 2.5 mm²
Conductor cross-section, min. 0.25 mm²
Material Copper alloy
Size 6
Stripping length, rated connection 8 mm
Surface finish Silver passivated
Type of connection Tension-clamp connection
Volume resistance ≤2 mΩ
Wire connection cross section AWG, max. AWG 14
Wire connection cross section AWG, min. AWG 24
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire cross-section, solid, max. 4 mm²
Wire cross-section, solid, min. 0.5 mm²

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000438
ETIM 7.0 EC000438
ETIM 8.0 EC000438
ETIM 9.0 EC000438
ECLASS 9.0 27-44-02-05
ECLASS 9.1 27-44-02-05
ECLASS 10.0 27-44-02-05
ECLASS 11.0 27-44-02-05
ECLASS 12.0 27-44-02-05
ECLASS 13.0 27-44-02-05

Approvals

Approvals DETNORVER
ROHS Conform

Related products

Order No.: 1967240000
Type: HDC HVE 6+2 FT CTH
Version:
HDC insert, Female, 830 V, 20 A, Number of poles: 8, Tension-clamp connection, Size: 6