Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WTR 2.5 D- 2STB 6.9/2.3
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 0.5 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
Order No. 1964810000
Type WTR 2.5 D- 2STB 6.9/2.3
GTIN (EAN) 4032248651580
Qty. 25 pc(s).

Dimensions and weights

Depth 48 mm
Depth (inches) 1.89 inch
Height 60 mm
Height (inches) 2.362 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 9.88 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP f92ee310-1e24-42d5-9b63-f4a42add4010
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, Spacer, with diode, With sockets, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. 1.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²

Additional technical data

Electronic component Diode
Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1152890
Current size C (CSA) 10 A
Voltage size C (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Component

Component diode
Type diode 1N4007
Forward current 1 A
Reverse voltage 1,300 V
Forward voltage 0.7 V

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 3
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

TS 35 offset 32 mm

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 2.5 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 0.5 A
Current at maximum wires 1 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Current size C (UR) 20 A
Voltage size C (UR) 300 V
Wire cross section max. (UR) 12 AWG
Wire cross section min. (UR) 30 AWG

Important note

Product information Rated current 10 A only for the continuous currentbar. Components may reduce the rated current and the rated voltage. The permissible continuous operating temperature must be observed. The allowed continuous operating temperature must be observed

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27-25-01-09
ECLASS 14.0 27-25-01-09

Approvals

Approvals CE CSA DETNORVER UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1961750000
Type: WTR 2.5 D+ 2STB 6.9/2.3
Version:
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 0.5 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid